INA282-Q1

ACTIVE

AEC-Q100, -14 to 80V, bi-directional current sense amplifier

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
INA296B-Q1 ACTIVE AEC-Q100, -5V to 110V, bidirectional, 1.1-MHz 8-V/µs high-precision current sense amplifier Improved full-scale accuracy, increased bandwidth and a wider common-mode voltage range.

Product details

Product type Analog output Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -14 Input offset (±) (max) (µV) 70 Input offset drift (±) (typ) (µV/°C) 0.3 Voltage gain (V/V) 50 CMRR (min) (dB) 120 Bandwidth (kHz) 10 Supply voltage (max) (V) 18 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.9 Number of channels 1 Comparators (#) 0 Gain error (%) 1.4 Gain error drift (±) (max) (ppm/°C) 50 Slew rate (V/µs) 0.2 Features Bidirectional, Low-side Capable Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -14 Input offset (±) (max) (µV) 70 Input offset drift (±) (typ) (µV/°C) 0.3 Voltage gain (V/V) 50 CMRR (min) (dB) 120 Bandwidth (kHz) 10 Supply voltage (max) (V) 18 Supply voltage (min) (V) 2.7 Iq (max) (mA) 0.9 Number of channels 1 Comparators (#) 0 Gain error (%) 1.4 Gain error drift (±) (max) (ppm/°C) 50 Slew rate (V/µs) 0.2 Features Bidirectional, Low-side Capable Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • Functional Safety-Capable
  • Wide Common-Mode Range: –14 V to +80 V
  • Offset Voltage: ±20 µV
  • CMRR: 140 dB
  • Accuracy:
    • ±1.4% Gain Error (Maximum)
    • 0.3 µV/°C Offset Drift
    • 0.005%/°C Gain Drift (Maximum)
  • Available Gains:
    • 50 V/V: INA282-Q1
    • 100 V/V: INA286-Q1
    • 200 V/V: INA283-Q1
    • 500 V/V: INA284-Q1
    • 1000 V/V: INA285-Q1
  • Quiescent Current: 900 µA (Maximum)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C5
  • Functional Safety-Capable
  • Wide Common-Mode Range: –14 V to +80 V
  • Offset Voltage: ±20 µV
  • CMRR: 140 dB
  • Accuracy:
    • ±1.4% Gain Error (Maximum)
    • 0.3 µV/°C Offset Drift
    • 0.005%/°C Gain Drift (Maximum)
  • Available Gains:
    • 50 V/V: INA282-Q1
    • 100 V/V: INA286-Q1
    • 200 V/V: INA283-Q1
    • 500 V/V: INA284-Q1
    • 1000 V/V: INA285-Q1
  • Quiescent Current: 900 µA (Maximum)

The INA28x-Q1 family includes the INA282-Q1, INA283-Q1, INA284-Q1, INA285-Q1, and INA286-Q1 devices. These devices are voltage output current shunt monitors that can sense drops across shunts at common-mode voltages from –14 V to +80 V, independent of the supply voltage. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10 mV full-scale.

These current sense amplifiers operate from a single 2.7-V to 18-V supply, drawing a maximum of 900 µA of supply current. These devices are specified over the extended operating temperature range of –40°C to +125°C, and offered in SOIC-8 and VSSOP-8 packages.

 

The INA28x-Q1 family includes the INA282-Q1, INA283-Q1, INA284-Q1, INA285-Q1, and INA286-Q1 devices. These devices are voltage output current shunt monitors that can sense drops across shunts at common-mode voltages from –14 V to +80 V, independent of the supply voltage. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10 mV full-scale.

These current sense amplifiers operate from a single 2.7-V to 18-V supply, drawing a maximum of 900 µA of supply current. These devices are specified over the extended operating temperature range of –40°C to +125°C, and offered in SOIC-8 and VSSOP-8 packages.

 

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet INA28x-Q1 Automotive Grade, –14-V to +80-V, Bidirectional, High Accuracy, Low- or High-Side, Voltage Output, Current Shunt Monitor datasheet (Rev. C) PDF | HTML 08 Jan 2021

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​