8-pin (D) package image

INA282AID OBSOLETE

-14 to 80V, bi-directional current sense amplifier

INA282AID is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

INA296B3IDR ACTIVE -5-V to 110-V, bidirectional, 1.1-MHz 8-V/µs high-precision current sense amplifier

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA282AIDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More INA282 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 75 | TUBE

Features for the INA282

  • Wide Common-Mode Range: –14 V to +80 V
  • Offset Voltage: ±20 µV
  • CMRR: 140 dB
  • Accuracy:
    • ±1.4% Gain Error (Max)
    • 0.3 µV/°C Offset Drift
    • 0.005%/°C Gain Drift (Max)
  • Available Gains:
    • 50 V/V: INA282
    • 100 V/V: INA286
    • 200 V/V: INA283
    • 500 V/V: INA284
    • 1000 V/V: INA285
  • Quiescent Current: 900 µA (Max)

Description for the INA282

The INA28x family includes the INA282, INA283, INA284, INA285, and INA286 devices. These devices are voltage output current shunt monitors that can sense drops across shunts at common-mode voltages from –14 V to +80 V, independent of the supply voltage. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10 mV full-scale.

These current sense amplifiers operate from a single +2.7-V to +18-V supply, drawing a maximum of 900 µA of supply current. These devices are specified over the extended operating temperature range of –40°C to +125°C, and offered in SOIC-8 and VSSOP-8 packages.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA282AIDR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more