8-pin (DGK) package image

INA326EA/250 ACTIVE

Precision, Low Drift, CMOS Instrumentation Amplifier

ACTIVE Custom reel may be available
Same as: INA326EA/250.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA326EA/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn | NiPdAuAg
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the INA326

  • PRECISION
       LOW OFFSET: 100 µV (max)
       LOW OFFSET DRIFT: 0.4 µV/°C (max)
       EXCELLENT LONG-TERM STABILITY
       VERY-LOW 1/f NOISE
  • TRUE RAIL-TO-RAIL I/O
       INPUT COMMON-MODE RANGE:
          20mV Below Negative Rail to 100mV Above Positive Rail
       WIDE OUTPUT SWING: Within 10mV of Rails
       SUPPLY RANGE: Single +2.7V to +5.5V
  • SMALL SIZE
       microPACKAGE: MSOP-8, MSOP-10
  • LOW COST
  • APPLICATIONS
    • LOW-LEVEL TRANSDUCER AMPLIFIER FOR BRIDGES, LOAD CELLS, THERMOCOUPLES
    • WIDE DYNAMIC RANGE SENSOR MEASUREMENTS
    • HIGH-RESOLUTION TEST SYSTEMS
    • WEIGH SCALES
    • MULTI-CHANNEL DATA ACQUISITION SYSTEMS
    • MEDICAL INSTRUMENTATION
    • GENERAL-PURPOSE

Description for the INA326

The INA326 and INA327 (with shutdown) are high-performance, low-cost, precision instrumentation amplifiers with rail-to-rail input and output. They are true single-supply instrumentation amplifiers with very low DC errors and input common-mode ranges that extends beyond the positive and negative rails. These features make them suitable for applications ranging from general-purpose to high-accuracy.

Excellent long-term stability and very low 1/f noise assure low offset voltage and drift throughout the life of the product.

The INA326 (without shutdown) comes in the MSOP-8 package. The INA327 (with shutdown) is offered in an MSOP-10. Both are specified over the industrial temperature range, –40°C to +85°C, with operation from –40°C to +125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

INA326EA/2K5 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more