161-pin (ABL) package image

IWR1642AQAGABL ACTIVE

Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU

Same as: IWR1642AQAGABL.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

IWR1642AQAGABLR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B6B

Packaging information

Package | Pins FCCSP (ABL) | 161
Operating temperature range (°C) -40 to 105
Package qty | Carrier 176 | JEDEC TRAY (10+1)

Features for the IWR1642

  • FMCW Transceiver
    • Integrated PLL, Transmitter, Receiver, Baseband, and A2D
    • 76- to 81-GHz Coverage With 4-GHz Continuous Bandwidth
    • Four Receive Channels
    • Two Transmit Channels
    • Ultra-Accurate Chirp (Timing) Engine Based on Fractional-N PLL
    • TX Power: 12.5 dBm
    • RX Noise Figure:
      • 14 dB (76 to 77 GHz)
      • 15 dB (77 to 81 GHz)
    • Phase Noise at 1 MHz:
      • –95 dBc/Hz (76 to 77 GHz)
      • –93 dBc/Hz (77 to 81 GHz)
  • Built-in Calibration and Self-Test (Monitoring)
    • ARM® Cortex®-R4F-Based Radio Control System
    • Built-in Firmware (ROM)
    • Self-calibrating System Across Frequency and Temperature
  • C674x DSP for FMCW Signal Processing
  • On-Chip Memory: 1.5MB
  • Cortex-R4F Microcontroller for Object Tracking, Classification, and Interface Control
    • Supports Autonomous Mode (Loading User Application from QSPI Flash Memory)
  • Internal Memories With ECC
  • Integrated Peripherals
    • Up to 6 ADC Channels
    • Up to 2 SPI Channels
    • Up to 2 UARTs
    • CAN Interface
    • I2C
    • GPIOs
    • 2-Lane LVDS Interface for Raw ADC Data and Debug Instrumentation
  • IWR1642 Advanced Features
    • Embedded Self-monitoring With No Host Processor Involvement
    • Complex Baseband Architecture
    • Embedded Interference Detection Capability
  • Power Management
    • Built-in LDO Network for Enhanced PSRR
    • I/Os Support Dual Voltage 3.3 V/1.8 V
  • Clock Source
    • Supports External Oscillator at 40 MHz
    • Supports Externally Driven Clock (Square/Sine) at 40 MHz
    • Supports 40 MHz Crystal Connection with Load Capacitors
  • Easy Hardware Design
    • 0.65-mm Pitch, 161-Pin 10.4 mm × 10.4 mm Flip Chip BGA Package for Easy Assembly and Low-Cost PCB Design
    • Small Solution Size
  • Operating Conditions
    • Junction Temp Range: –40°C to 105°C

Description for the IWR1642

The IWR1642 device is an integrated single-chip mmWave sensor based on FMCW radar technology capable of operation in the 76- to 81-GHz band with up to 4 GHz continuous chirp. The device is built with TI’s low-power 45-nm RFCMOS process, and this solution enables unprecedented levels of integration in an extremely small form factor. The IWR1642 is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in industrial applications such as building automation, factory automation, drones, material handling, traffic monitoring, and surveillance.

The IWR1642 device is a self-contained, single-chip solution that simplifies the implementation of mmWave sensors in the band of 76 to 81 GHz. IWR1642 includes a monolithic implementation of a 2TX, 4RX system with built-in PLL and A2D converters. The IWR1642 also integrates a DSP subsystem, which contains TI’s high-performance C674x DSP for the radar signal processing. The device includes an ARM R4F-based processor subsystem, which is responsible for front-end configuration, control, and calibration. Simple programming model changes can enable a wide variety of sensor implementation with the possibility of dynamic reconfiguration for implementing a multimode sensor. Additionally, the device is provided as a complete platform solution including reference hardware design, software drivers, sample configurations, API guide, training, and user documentation.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

IWR1642AQAGABLR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more