Features for the LAUNCHXL-F28027
Hardware features
- USB connected isolated XDS100 JTAG debug probe for real-time debug and flash programming
- 2x 20-pin headers/connectors with access to all device pins
- Programmable buttons and LEDs
- Superset TMS320F28027: 60 MHz C28x CPU, 64 KB Flash, 8 PWM Channels, 12-bit ADC, capture interface, UART, SPI, and more
- Hardware Files are in C2000Ware at boards\LaunchPads\LAUNCHXL_F28027
Software features
- Free download of Code Composer Studio IDE
- Free download of controlSUITE for device drivers and example projects
- MathWorks Embedded Target Support
Recommended BoosterPacks
- BOOSTXL-C2KLED
- TI BoosterPack Checker for an interactive list of compatible BoosterPacks
Description for the LAUNCHXL-F28027
LAUNCHXL-F28027 is a low cost evaluation and development tool for the F2802x series in the TI MCU LaunchPad ecosystem which is compatible with various plug-on BoosterPacks (suggested under the Recommended BoosterPacks in the Features section below). The LaunchPad provides a standardized and easy to use platform to use while developing your next application.