8-pin (DSG) package image

LDC0851HDSGT OBSOLETE

Differential inductive switch for MCU-less applications

OBSOLETE Custom reel may be available
LDC0851HDSGT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LDC0851HDSGR ACTIVE Differential inductive switch for MCU-less applications Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LDC0851HDSGR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LDC0851 information

Packaging information

Package | Pins WSON (DSG) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the LDC0851

  • Functional Safety-Capable
  • Threshold tolerance: <1 % of coil diameter
  • Temperature stable switching operation
  • Average supply current: < 20µA at 10sps
  • Shutdown supply current: 140nA
  • Push-pull output
  • Resistor programmable threshold
  • Insensitive to DC magnetic fields
  • Contactless switching operation
  • Sample rate up to 4ksps
  • Supply voltage: 1.8V – 3.3V
  • Operating temperature range: –40 to 125 °C

Description for the LDC0851

The LDC0851 is a close range inductive switch ideal for contactless, simple switch applications such as presence detection and event counting.

The switch is triggered when a conductive object comes within close proximity of the sensing coil. Hysteresis is included to ensure a reliable switching threshold. The differential implementation prevents false triggering over environmental factors such as temperature variation or humidity effects. The LDC0851 does not require an MCU to operate, allowing for a simplistic solution.

Inductive sensing technology provides reliable and accurate sensing even in the presence of dirt, oil, or moisture making it ideal for use in harsh or dirty environments. The solid state switching eliminates the failures due to reed, mechanical, or contact switching. Unlike competitive products, the LDC0851 does not require magnets, nor is it affected by DC magnetic fields.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LDC0851HDSGR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more