LDC1041
- Remote sensor placement (decoupling the LDC from
harsh environments) - High durability (by virtue of contactless operation)
- Higher flexibility for system design (using coils or
springs as sensors) - Insensitive to non-conductive environmental interferers
(such as dirt, dust, oil etc.) - Magnet-free operation
- Sub-micron precision
- Supply Voltage: 5 V, typ
- Supply voltage, IO: 1.8V to 5.5V
- Stand-by current: 250µA, typ
- Rp resolution: 8-bit
- L resolution: 24-bit
- LC frequency range: 5kHz to 5MHz
Inductive sensing is a contactless, short-range sensing technology enabling high-resolution and low-cost position sensing of conductive targets, even in harsh environments. Using a coil or spring as a sensor, the LDC1041 inductance-to-digital converter provides system designers a way to achieve high performance and reliability at a lower system cost than other competing solutions.
The LDC1041 is pin compatible with the LDC1000 (16-bit Rp/24-bit L) and the LDC1051 (8-bit Rp). This family of devices offers system designers different resolution options based on their application and system requirements.
The LDC1041 is available in a 5mm x 4mm WSON-16 package. Device programming via SPI allows for easy configuration using a microcontroller.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LDC-CALCULATOR-TOOLS — Inductive Sensing Design Calculator Tool
The inductive sensing calculator tools provide two Excel spreadsheets to assist in the design process for inductive-to-digital converter (LDC) devices. These tools provide coil design assistance as well as some device-specific configurations.
Supported products & hardware
Products
Inductive sensor AFEs
Hardware development
Evaluation board
TIDA-00215 — Distance and Weight Measurement Using Inductive Sensing Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WSON (NHR) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.