Product details

Number of input channels 1 Rating Catalog Operating temperature range (°C) -40 to 125
Number of input channels 1 Rating Catalog Operating temperature range (°C) -40 to 125
WSON (NHR) 16 20 mm² 5 x 4
  • Remote Sensor Placement (Decoupling The LDC From
    Harsh Environments)
  • High Durability (By Virtue Of Contactless Operation)
  • Higher Flexibility For System Design (Using Coils
    Or Springs As Sensors)
  • Insensitive to Non-conductive Environmental Interferers
    (such As Dirt, Dust, Oil etc.)
  • Magnet-free Operation
  • Supply Voltage: 5 V, typ
  • Supply Voltage, IO: 1.8V to 5.5V
  • Stand-by Current: 250µA, typ
  • Rp Resolution: 8-bit
  • LC Frequency Range: 5kHz to 5MHz
  • Remote Sensor Placement (Decoupling The LDC From
    Harsh Environments)
  • High Durability (By Virtue Of Contactless Operation)
  • Higher Flexibility For System Design (Using Coils
    Or Springs As Sensors)
  • Insensitive to Non-conductive Environmental Interferers
    (such As Dirt, Dust, Oil etc.)
  • Magnet-free Operation
  • Supply Voltage: 5 V, typ
  • Supply Voltage, IO: 1.8V to 5.5V
  • Stand-by Current: 250µA, typ
  • Rp Resolution: 8-bit
  • LC Frequency Range: 5kHz to 5MHz

Inductive sensing is a contactless, short-range sensing technology enabling high-resolution and low-cost position sensing of conductive targets, even in harsh environments. Using a coil or spring as a sensor, the LDC1051 inductance-to-digital converter provides system designers a way to achieve high performance and reliability at a lower system cost than other competing solutions.

The LDC1051 is pin compatible with the LDC1000 (16-bit Rp/24-bit L) and the LDC1041 (8-bit Rp/24-bit L). This family of devices offers system designers different resolution options based on their application and system requirements.

The LDC1051 is available in a 5mm x 4mm WSON-16 package. Device programming via SPI allows for easy configuration using a microcontroller.

Inductive sensing is a contactless, short-range sensing technology enabling high-resolution and low-cost position sensing of conductive targets, even in harsh environments. Using a coil or spring as a sensor, the LDC1051 inductance-to-digital converter provides system designers a way to achieve high performance and reliability at a lower system cost than other competing solutions.

The LDC1051 is pin compatible with the LDC1000 (16-bit Rp/24-bit L) and the LDC1041 (8-bit Rp/24-bit L). This family of devices offers system designers different resolution options based on their application and system requirements.

The LDC1051 is available in a 5mm x 4mm WSON-16 package. Device programming via SPI allows for easy configuration using a microcontroller.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LDC1051: 8-bit Rp only Inductance-to-Digital Converter with SPI datasheet PDF | HTML 13 Mar 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​