12-pin (DNT) package image

LDC1312DNTT OBSOLETE

2-Ch, 12-bit, general purpose inductance to digital converter

OBSOLETE Custom reel may be available
LDC1312DNTT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LDC1312DNTR ACTIVE 2-Ch, 12-bit, general purpose inductance to digital converter Replacement

Same functionality with different pin-out to the compared device.

LDC3114QPWR ACTIVE 4-channel inductance-to-digital converter for low-power proximity and touch-button sensing

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LDC1312DNTR ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LDC1312 information

Packaging information

Package | Pins WSON (DNT) | 12
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the LDC1312

  • Easy-to-Use – Minimal Configuration Required
  • Up to 4 Channels With Matched Sensor Drive
  • Multiple Channels Support Environmental and Aging Compensation
  • Remote Sensor Position of >20 cm Supports Operation In Harsh Environments
  • Pin-Compatible Medium and High-Resolution Options:
    • LDC1312/4: 2/4-ch 12-Bit LDC
    • LDC1612/4: 2/4-ch 28-Bit LDC
  • Supports Wide Sensor Frequency Range of 1 kHz to 10 MHz
  • Power Consumption:
    • 35 µA Low Power Sleep Mode
    • 200 nA Shutdown Mode
  • 2.7 V to 3.6 V Operation
  • Multiple Reference Clocking Options:
    • Included Internal Clock For Lower System Cost
    • Support for 40 MHz External Clock For Higher System performance
  • Immunity to DC Magnetic Fields and Magnets

Description for the LDC1312

The LDC1312 and LDC1314 are 2- and 4-channel, 12-bit inductance to digital converters (LDCs) for inductive sensing solutions. With multiple channels and support for remote sensing, the LDC1312 and LDC1314 enable the performance and reliability benefits of inductive sensing to be realized at minimal cost and power. The products are easy to use, only requiring that the sensor frequency be within 1 kHz and 10 MHz to begin sensing. The wide 1 kHz to 10 MHz sensor frequency range also enables use of very small PCB coils, further reducing sensing solution cost and size.

The LDC1312 and LDC1314 offer well-matched channels, which allow for differential and ratiometric measurements. This enables designers to use one channel to compensate their sensing for environmental and aging conditions such as temperature, humidity, and mechanical drift. Given their ease of use, low power, and low system cost these products enable designers to greatly improve on existing sensing solutions and to introduce brand new sensing capabilities to products in all markets, especially consumer and industrial applications. Inductive sensing offers better performance, reliability, and flexibility than competitive sensing technologies at lower system cost and power.

The LDC1312 and LDC1314 are easily configured via an I2C interface. The two-channel LDC1312 is available in a WSON-12 package and the four-channel LDC1314 is available in a WQFN-16 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LDC1312DNTR ACTIVE Custom reel may be available
Package qty | Carrier 4,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more