LFC789D25

ACTIVE

Dual linear FET controller

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS7A89 ACTIVE 2-A, low-noise, high-accuracy, dual-channel adjustable ultra-low-dropout voltage regulator Lower voltage

Product details

Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 3 Vin (max) (V) 16 Vin (min) (V) 9 Vout (max) (V) 2.5 Vout (min) (V) 2.5 Fixed output options (V) 2.5 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 97 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 2 Accuracy (%) 2 Operating temperature range (°C) 0 to 70
Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 3 Vin (max) (V) 16 Vin (min) (V) 9 Vout (max) (V) 2.5 Vout (min) (V) 2.5 Fixed output options (V) 2.5 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 97 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 2 Accuracy (%) 2 Operating temperature range (°C) 0 to 70
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Two Independent Controllers for Regulation of:
    • Fixed 2.5-V and an Adjustable Output
    • ±2% (Max) Regulation Across Temperature and Load (1 mA to 3 A)
  • Adjustable Output Can Be Set Via an External Reference Pin, Allowing for the Creation of a Tracking Regulator
  • Great Design Flexibility With Minimal External Components
  • Applications: High-Current, Low-Dropout Regulators for:
    • DDR/RDRAM Memory Termination
    • Motherboards
    • Chipset I/O
    • GTLP Termination

  • Two Independent Controllers for Regulation of:
    • Fixed 2.5-V and an Adjustable Output
    • ±2% (Max) Regulation Across Temperature and Load (1 mA to 3 A)
  • Adjustable Output Can Be Set Via an External Reference Pin, Allowing for the Creation of a Tracking Regulator
  • Great Design Flexibility With Minimal External Components
  • Applications: High-Current, Low-Dropout Regulators for:
    • DDR/RDRAM Memory Termination
    • Motherboards
    • Chipset I/O
    • GTLP Termination

The LFC789D25 is a dual linear FET controller that simplifies the design of dual power supplies. The device consists of two independent controllers, each of which drives an external MOSFET to implement a low-dropout regulator. One controller is programmed to regulate a fixed 2.5-V output, while the second controller can be programmed to regulate any desired output voltage via a reference input pin, allowing for the creation of a tracking regulator often needed for termination schemes. And, because heating effects of the external FETs easily can be isolated from the controllers, the controllers can regulate the output voltages to a maximum tolerance of ±2% across temperature and load.

The LFC789D25 allows designers a great deal of flexibility in selecting external components and topology to implement their specific power-supply needs. With appropriate heat sinking, the designer can build a regulator with as much current capability as allowed by the external MOSFET and power supply. And, because the dropout of the regulator is simply the product of the RDS(on) of the external power MOSFET and the load current, very low dropout can be achieved via proper selection of the power MOSFET.

Packaged in 8-pin SOIC and space-saving TSSOP, the LFC789D25 is characterized for operation from 0°C to 70°C.

The LFC789D25 is a dual linear FET controller that simplifies the design of dual power supplies. The device consists of two independent controllers, each of which drives an external MOSFET to implement a low-dropout regulator. One controller is programmed to regulate a fixed 2.5-V output, while the second controller can be programmed to regulate any desired output voltage via a reference input pin, allowing for the creation of a tracking regulator often needed for termination schemes. And, because heating effects of the external FETs easily can be isolated from the controllers, the controllers can regulate the output voltages to a maximum tolerance of ±2% across temperature and load.

The LFC789D25 allows designers a great deal of flexibility in selecting external components and topology to implement their specific power-supply needs. With appropriate heat sinking, the designer can build a regulator with as much current capability as allowed by the external MOSFET and power supply. And, because the dropout of the regulator is simply the product of the RDS(on) of the external power MOSFET and the load current, very low dropout can be achieved via proper selection of the power MOSFET.

Packaged in 8-pin SOIC and space-saving TSSOP, the LFC789D25 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LFC789D25 datasheet (Rev. B) 17 Sep 2004
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos