25-pin (YZR) package image

LM10502TLE/NOPB ACTIVE

2MHz, 1A/1A Dual Step-Down Converters + Low-Dropout Linear Regulator

ACTIVE Custom reel may be available
Same as: LM10502TLE/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM10502TLX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZR) | 25
Operating temperature range (°C) 0 to 0
Package qty | Carrier 250 | SMALL T&R

Features for the LM10502

  • Two Highly Efficient Programmable Buck Regulators
    • Integrated FETs with Low RDSON
    • Bucks Operate with Their Phases Shifted to Reduce
      the Input Current Ripple and Capacitor Size
    • Programmable Output Voltage via the SPI interface
    • Overvoltage and Undervoltage Lockout
    • Automatic Internal Soft Start with Power-on Reset
    • PFM Mode for Low-Load, High-Efficiency Operation
  • Low-Dropout LDO 3.0V, 250 mA
  • SPI-Programmable Interrupt Comparator (2.0V to 4.0V) to
    Monitor VIN

Key Specifications

  • LM10502 - Programmable Buck Regulators:
    • Buck 1: 1.1V to 3.6V; 1A
    • Buck 2: 0.7V to 1.335V; 1A
  • ±3% Feedback Voltage Accuracy
  • Up to 95% Efficient Buck Regulators
  • 2MHz Switching Frequency for Smaller Inductor Size
  • 2.5 7times; 2.5 mm, 0.5 mm Pitch DSBGA Package

All trademarks are the property of their respective owners.

Description for the LM10502

The LM10502 are advanced PMUs each containing two configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.

The LM10502 operate cooperatively with the application ASIC to optimize the supply voltage for low-power conditions and Power Saving modes via the SPI interface. It also supports a 250 mA LDO and a programmable Interrupt Comparator to monitor VIN.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM10502TLX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more