46-pin (YFR) package image

LM10524TME/NOPB ACTIVE

Triple Buck Power Management IC (PMIC) for Solid-State Drives

ACTIVE Custom reel may be available
Same as: LM10524TME/NOPB.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFR) | 46
Operating temperature range (°C) -30 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the LM10524

  • Three Highly Efficient Programmable Buck Regulators
    • Integrated FETs with Low RDSON
    • Bucks Operate with Their Phases Shifted to Reduce
      the Input Current Ripple and Capacitor Size
    • Programmable Output Voltage via the SPI Interface
    • Over and Under-Voltage-Lockout
    • Automatic Internal Soft Start with Power-On-Reset
    • Current Overload and Thermal Shutdown Protection
    • PFM Mode for High Efficiency at Light Load Conditions
  • Power-Down Data Protection Enhances Data Integrity
  • Bypass Mode Available on Buck 1
  • Sleep Mode to Save Power During Idle Times
    • DEVSLP Function
  • SPI-Programmable Interrupt Comparator (2.0V to 4.0V)
  • Factory Programmable Startup Sequencing for Varied Controllers
  • Fast Startup for all Voltage Rails in about 3.5ms to PWR_OK
  • Fast Turn-off / Active Discharge on Regulator Outputs

Key Specifications

  • Single input rail with wide range: 3.3 to 5.5V
  • Programmable Buck Regulator Outputs:
    • Buck 1: 1.1V to 3.6V; 1.6A
    • Buck 2: 1.1V to 3.6V; 1A
    • Buck 3: 0.7V to 1.95V; 2.5A
  • ±3% feedback voltage accuracy
  • Up to 95% efficient buck regulators
  • 2MHz switching frequency for smaller inductor size
  • 2.815mm, 3.215mm, 0.4mm pitch, 46 bump micro SMD package

Application

  • Solid-State Drives

All trademarks are the property of their respective owners.

Description for the LM10524

LM10524 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for SSD and Flash drives.

The LM10524 can operate cooperatively with an ASIC to optimize the supply voltage for low-power conditions and to control power saving modes via the SPI interface.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more