LM137

ACTIVE

Extended Temperature 1.5A Adjustable Output Negative Voltage Regulator / LDO

Product details

Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) -4.2 Vin (min) (V) -40 Vout (max) (V) -1.2 Vout (min) (V) -37 Rating Military Noise (µVrms) 1110 PSRR at 100 KHz (dB) 30 Iq (typ) (mA) 0.065 Thermal resistance θJA (°C/W) 137 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 3000 Operating temperature range (°C) -55 to 150
Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) -4.2 Vin (min) (V) -40 Vout (max) (V) -1.2 Vout (min) (V) -37 Rating Military Noise (µVrms) 1110 PSRR at 100 KHz (dB) 30 Iq (typ) (mA) 0.065 Thermal resistance θJA (°C/W) 137 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 4 Dropout voltage (Vdo) (typ) (mV) 3000 Operating temperature range (°C) -55 to 150
TO-CAN (NDT) 3 91.6742 mm² 10.03 x 9.14
  • 1.5-A Output Current
  • Line Regulation 0.01%/V (Typical)
  • Load Regulation 0.3% (Typical)
  • 77-dB Ripple Rejection
  • 50 ppm/°C Temperature Coefficient
  • Thermal Overload Protection
  • Internal Short-Circuit Current Limiting
    Protections
  • 1.5-A Output Current
  • Line Regulation 0.01%/V (Typical)
  • Load Regulation 0.3% (Typical)
  • 77-dB Ripple Rejection
  • 50 ppm/°C Temperature Coefficient
  • Thermal Overload Protection
  • Internal Short-Circuit Current Limiting
    Protections

The LM137 and LM337-N are adjustable 3-terminal negative voltage regulators capable of supplying –1.5 A or more currents over an output voltage range of –1.25 V to –37 V. It requires only two external resistors to set the output voltage and one output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM137 and LM337-N feature internal current limiting, thermal shutdown and safe-area compensation, making it virtually blowout-proof against overloads.

The LM137 and LM337-N are ideal complements to the LM117 and LM317 adjustable positive regulators. The LM137 has a wider operating temperature range than the LM337-N and is also offered in military and space qualified versions.

The LM137 and LM337-N are adjustable 3-terminal negative voltage regulators capable of supplying –1.5 A or more currents over an output voltage range of –1.25 V to –37 V. It requires only two external resistors to set the output voltage and one output capacitor for frequency compensation. The circuit design has been optimized for excellent regulation and low thermal transients. Further, the LM137 and LM337-N feature internal current limiting, thermal shutdown and safe-area compensation, making it virtually blowout-proof against overloads.

The LM137 and LM337-N are ideal complements to the LM117 and LM317 adjustable positive regulators. The LM137 has a wider operating temperature range than the LM337-N and is also offered in military and space qualified versions.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-CAN (NDT) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos