Packaging information
| Package | Pins SOIC (D) | 14 |
| Operating temperature range (°C) -55 to 125 |
| Package qty | Carrier 50 | TUBE |
Features for the LM139
- NEW LM339B and LM2901B
- Improved specifications of B-version
- Maximum rating: up to 38V
- ESD rating (HBM): 2kV
- Low input offset: 0.37mV
- Low input bias current: 3.5nA
- Low supply-current: 200µA per comparator
- Faster response time of 1µsec
- Extended temperature range for LM339B
- B-version is drop-in replacement for LM239, LM339 and LM2901, A and V versions
- Common-mode input voltage range includes ground
- Differential input voltage range equal to maximum-rated supply voltage: ±38V
- Low output saturation voltage
- Output compatible with TTL, MOS, and CMOS
- For single version, see the TL331B
- For dual version, see the LM393B or LM2903B
Description for the LM139
The LM339B and LM2901B devices are the next generation versions of the industry-standard LM339 and LM2901 comparator family. These next generation B-version comparators feature lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2 kV ESD performance and input ruggedness through dedicated ESD clamps. The LM339B and LM2901B can drop-in replace the LM239, LM339 and LM2901, for both "A" and "V" grades.
All devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Quiescent current is independent of the supply voltage.