LM140LQML

ACTIVE

Military Grade 100mA Fixed Output Linear Regulator / LDO

Product details

Output options Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 35 Vin (min) (V) 17.6 Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 5, 12, 15 Noise (µVrms) 40 Iq (typ) (mA) 4.5 Thermal resistance θJA (°C/W) 26 Rating Military Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 4 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 1500 Operating temperature range (°C) -55 to 125
Output options Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 35 Vin (min) (V) 17.6 Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 5, 12, 15 Noise (µVrms) 40 Iq (typ) (mA) 4.5 Thermal resistance θJA (°C/W) 26 Rating Military Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 4 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 1500 Operating temperature range (°C) -55 to 125
TO-CAN (NDT) 3 91.6742 mm² 10.03 x 9.14
  • Line Regulation of 0.04%/V
  • Load Regulation of 0.01%/mA
  • Output Voltage Tolerances of ±2% at Tj = 25°C and ±4% over the Temperature Range
  • Output Current of 100 mA
  • Internal Thermal Overload Protection
  • Output Transistor Safe Area Protection
  • Internal Short Circuit Current Limit

All trademarks are the property of their respective owners.

  • Line Regulation of 0.04%/V
  • Load Regulation of 0.01%/mA
  • Output Voltage Tolerances of ±2% at Tj = 25°C and ±4% over the Temperature Range
  • Output Current of 100 mA
  • Internal Thermal Overload Protection
  • Output Transistor Safe Area Protection
  • Internal Short Circuit Current Limit

All trademarks are the property of their respective owners.

The LM140L series of three terminal positive regulators is available with several fixed output voltages making them useful in a wide range of applications. The LM140LA is an improved version of the LM78LXX series with a tighter output voltage tolerance (specified over the full military temperature range), higher ripple rejection, better regulation and lower quiescent current. The LM140LA regulators have ±2% VOUT specification, 0.04%/V line regulation, and 0.01%/mA load regulation. When used as a zener diode/resistor combination replacement, the LM140LA usually results in an effective output impedance improvement of two orders of magnitude, and lower quiescent current. These regulators can provide local on card regulation, eliminating the distribution problems associated with single point regulation. The voltages available allow the LM140LA to be used in logic systems, instrumentation, Hi-Fi, and other solid state electronic equipment. Although designed primarily as fixed voltage regulators, these devices can be used with external components to obtain adjustable voltages and currents.

With adequate heat sinking the regulator can deliver 100 mA output current. Current limiting is included to limit the peak output current to a safe value. Safe area protection for the output transistor is provided to limit internal power dissipation. If internal power dissipation becomes too high for the heat sinking provided, the thermal shut-down circuit takes over, preventing the IC from overheating.

The LM140L series of three terminal positive regulators is available with several fixed output voltages making them useful in a wide range of applications. The LM140LA is an improved version of the LM78LXX series with a tighter output voltage tolerance (specified over the full military temperature range), higher ripple rejection, better regulation and lower quiescent current. The LM140LA regulators have ±2% VOUT specification, 0.04%/V line regulation, and 0.01%/mA load regulation. When used as a zener diode/resistor combination replacement, the LM140LA usually results in an effective output impedance improvement of two orders of magnitude, and lower quiescent current. These regulators can provide local on card regulation, eliminating the distribution problems associated with single point regulation. The voltages available allow the LM140LA to be used in logic systems, instrumentation, Hi-Fi, and other solid state electronic equipment. Although designed primarily as fixed voltage regulators, these devices can be used with external components to obtain adjustable voltages and currents.

With adequate heat sinking the regulator can deliver 100 mA output current. Current limiting is included to limit the peak output current to a safe value. Safe area protection for the output transistor is provided to limit internal power dissipation. If internal power dissipation becomes too high for the heat sinking provided, the thermal shut-down circuit takes over, preventing the IC from overheating.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet LM140LQML Series 3-Terminal Positive Regulators datasheet (Rev. A) 01 May 2013
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Application note AN-103 LM340 Series Three Terminal Positive Regulators (Rev. A) 06 May 2013
Application note AN-1148 Linear Regulators: Theory of Operation and Compensation (Rev. B) 06 May 2013
Application note Method For Cal Output Voltage Tolerances in Adj Regs (Rev. A) 05 May 2013
Application note Packaging Limits Range of Linear Regulators 08 May 2010
Application note Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) 04 Jun 2008
Application note Understanding the Terms and Definitions of LDO Voltage Regulators 21 Oct 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-CAN (NDT) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos