Product details

Output type Differential Rating Military Rail-to-rail No Operating temperature range (°C) to
Output type Differential Rating Military Rail-to-rail No Operating temperature range (°C) to
TO-CAN (LMC) 8 80.2816 mm² 8.96 x 8.96
  • Ensured High Speed: 20nS max
  • Tight Delay Matching on Both Outputs
  • Complementary TTL Outputs
  • High Input Impedance
  • Low Speed Variation with Overdrive Variation
  • Fan-Out of 4
  • Low Input Offset Voltage
  • Series 74 TTL Compatible

All trademarks are the property of their respective owners.

  • Ensured High Speed: 20nS max
  • Tight Delay Matching on Both Outputs
  • Complementary TTL Outputs
  • High Input Impedance
  • Low Speed Variation with Overdrive Variation
  • Fan-Out of 4
  • Low Input Offset Voltage
  • Series 74 TTL Compatible

All trademarks are the property of their respective owners.

The LM160 is a very high speed differential input, complementary TTL output voltage comparator with improved characteristics over the μA760/μA760C, for which it is a pin-for-pin replacement. The device has been optimized for greater speed, input impedance and fan-out, and lower input offset voltage. Typically delay varies only 3nS for overdrive variations of 5mV to 400mV.

Complementary outputs having minimum skew are provided. Applications involve high speed analog to digital convertors and zero-crossing detectors in disk file systems.

The LM160 is a very high speed differential input, complementary TTL output voltage comparator with improved characteristics over the μA760/μA760C, for which it is a pin-for-pin replacement. The device has been optimized for greater speed, input impedance and fan-out, and lower input offset voltage. Typically delay varies only 3nS for overdrive variations of 5mV to 400mV.

Complementary outputs having minimum skew are provided. Applications involve high speed analog to digital convertors and zero-crossing detectors in disk file systems.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet LM160QML High Speed Differential Comparator datasheet (Rev. A) 27 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location