Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 36 Vs (min) (V) 2 Rating Automotive Iq per channel (typ) (mA) 0.4 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 25 VICR (max) (V) 34.5 VICR (min) (V) 0
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 36 Vs (min) (V) 2 Rating Automotive Iq per channel (typ) (mA) 0.4 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 25 VICR (max) (V) 34.5 VICR (min) (V) 0
SOIC (D) 8 29.4 mm² 4.9 x 6
  • NEW LM393B and LM2903B
  • Improved specifications of B-version
    • Maximum rating: up to 38 V
    • ESD rating (HBM): 2k V
    • Low input offset: 0.37 mV
    • Low input bias current: 3.5 nA
    • Low supply-current: 200 µA per comparator
    • Faster response time of 1 µsec
    • Extended temperature range for LM393B
    • Available in tiny 2 x 2mm WSON package
  • B-version is drop-in replacement for LM293, LM393 and LM2903, A and V versions
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage: ±38 V
  • Low output saturation voltage
  • Output compatible with TTL, MOS, and CMOS
  • NEW LM393B and LM2903B
  • Improved specifications of B-version
    • Maximum rating: up to 38 V
    • ESD rating (HBM): 2k V
    • Low input offset: 0.37 mV
    • Low input bias current: 3.5 nA
    • Low supply-current: 200 µA per comparator
    • Faster response time of 1 µsec
    • Extended temperature range for LM393B
    • Available in tiny 2 x 2mm WSON package
  • B-version is drop-in replacement for LM293, LM393 and LM2903, A and V versions
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage: ±38 V
  • Low output saturation voltage
  • Output compatible with TTL, MOS, and CMOS

The LM393B and LM2903B devices are the next generation versions of the industry-standard LM393 and LM2903 comparator family. These next generation B-version comparators feature lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2 kV ESD performance and input ruggedness through dedicated ESD clamps. The LM393B and LM2903B can drop-in replace the LM293, LM393 and LM2903, for both "A" and "V" grades.

All devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Quiescent current is independent of the supply voltage.

The LM393B and LM2903B devices are the next generation versions of the industry-standard LM393 and LM2903 comparator family. These next generation B-version comparators feature lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2 kV ESD performance and input ruggedness through dedicated ESD clamps. The LM393B and LM2903B can drop-in replace the LM293, LM393 and LM2903, for both "A" and "V" grades.

All devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Quiescent current is independent of the supply voltage.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM393B, LM2903B, LM193, LM293, LM393 and LM2903 Dual Comparators datasheet (Rev. AF) PDF | HTML 14 Aug 2023
* SMD LM193 SMD 5962-94526 21 Jun 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Simulation model

LM193(M) PSpice Model

SLCJ004.ZIP (0 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos