Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 36 Vs (min) (V) 2 Rating Military Iq per channel (typ) (mA) 0.4 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 25 VICR (max) (V) 34.5 VICR (min) (V) 0
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 36 Vs (min) (V) 2 Rating Military Iq per channel (typ) (mA) 0.4 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 25 VICR (max) (V) 34.5 VICR (min) (V) 0
CDIP (JG) 8 64.032 mm² 9.6 x 6.67 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Single-Supply or Dual Supplies
  • Wide Range of Supply Voltage
    • Maximum Rating: 2 V to 36 V
    • Tested to 30 V: Non-V Devices
    • Tested to 32 V: V-Suffix Devices
  • Low Supply-Current Drain Independent of Supply Voltage: 0.4 mA (Typical) Per Comparator
  • Low Input Bias Current: 25 nA (Typical)
  • Low Input Offset Current: 3 nA (Typical) (LM193)
  • Low Input Offset Voltage: 2 mV (Typical)
  • Common-Mode Input Voltage Range
    Includes Ground
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.
  • Single-Supply or Dual Supplies
  • Wide Range of Supply Voltage
    • Maximum Rating: 2 V to 36 V
    • Tested to 30 V: Non-V Devices
    • Tested to 32 V: V-Suffix Devices
  • Low Supply-Current Drain Independent of Supply Voltage: 0.4 mA (Typical) Per Comparator
  • Low Input Bias Current: 25 nA (Typical)
  • Low Input Offset Current: 3 nA (Typical) (LM193)
  • Low Input Offset Voltage: 2 mV (Typical)
  • Common-Mode Input Voltage Range
    Includes Ground
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage: ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

The device consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM193-MIL device is characterized for operation from −55°C to +125°C.

The device consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.

The LM193-MIL device is characterized for operation from −55°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM193-MIL Dual Differential Comparators datasheet PDF | HTML 14 Jun 2017
* SMD LM193-MIL SMD 5962-94526 21 Jun 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM193(M) PSpice Model

SLCJ004.ZIP (0 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (JG) 8 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos