8-pin (LMC) package image

LM193AH ACTIVE

Low Power Low Offset Voltage Dual Comparator

Pricing

Qty Price
+

Quality information

Rating Military
RoHS No
REACH Affected
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TO-CAN (LMC) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 500 | OTHER

Features for the LM193-N

  • Wide Supply
    • Voltage Range: 2.0 V to 36 V
    • Single or Dual Supplies: ±1.0 V to ±18 V
  • Very Low Supply Current Drain (0.4 mA) — Independent of Supply Voltage
  • Low Input Biasing Current: 25 nA
  • Low Input Offset Current: ±5 nA
  • Maximum Offset voltage: ±3 mV
  • Input Common-Mode Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to the Power Supply Voltage
  • Low Output Saturation Voltage: 250 mV at 4 mA
  • Output Voltage Compatible with TTL, DTL, ECL, MOS and CMOS logic systems
  • Available in the 8-Bump (12 mil) DSBGA Package
  • See AN-1112 (SNVA009) for DSBGA Considerations
  • Advantages
    • High Precision Comparators
    • Reduced VOS Drift Over Temperature
    • Eliminates Need for Dual Supplies
    • Allows Sensing Near Ground
    • Compatible with All Forms of Logic
    • Power Drain Suitable for Battery Operation

Description for the LM193-N

The LM193-N series consists of two independent precision voltage comparators with an offset voltage specification as low as 2.0 mV max for two comparators which were designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low power supply current drain is independent of the magnitude of the power supply voltage. These comparators also have a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

Application areas include limit comparators, simple analog to digital converters; pulse, squarewave and time delay generators; wide range VCO; MOS clock timers; multivibrators and high voltage digital logic gates. The LM193-N series was designed to directly interface with TTL and CMOS. When operated from both plus and minus power supplies, the LM19-N series will directly interface with MOS logic where their low power drain is a distinct advantage over standard comparators.

The LM393 and LM2903 parts are available in TI’s innovative thin DSBGA package with 8 (12 mil) large bumps.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more