Product details

Local sensor accuracy (max) 1.5, 2.5, 4 Operating temperature range (°C) -55 to 130 Supply voltage (min) (V) 2.4 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 7 Interface type Analog output Sensor gain (mV/°C) -11.77 Rating Catalog Features Industry standard pinout, UL recognized
Local sensor accuracy (max) 1.5, 2.5, 4 Operating temperature range (°C) -55 to 130 Supply voltage (min) (V) 2.4 Supply voltage (max) (V) 5.5 Supply current (max) (µA) 7 Interface type Analog output Sensor gain (mV/°C) -11.77 Rating Catalog Features Industry standard pinout, UL recognized
DSBGA (YZR) 4 1.5625 mm² 1.25 x 1.25 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Rated for −55°C to 130°C Range
  • Available in SC70 and DSBGA Package
  • Predictable Curvature Error
  • Suitable for Remote Applications
  • Accuracy at 30°C ±1.5 to ±4°C (Maximum)
  • Accuracy at 130°C and −55°C ±2.5 to ±5°C (Maximum)
  • Power Supply Voltage Range 2.4 V to 5.5 V
  • Current Drain 10 μA (Maximum)
  • Nonlinearity ±0.4% (Typical)
  • Output Impedance 160 Ω (Maximum)
  • Load Regulation
       0 μA < IL< 16 μA −2.5 mV (Maximum)

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

  • Rated for −55°C to 130°C Range
  • Available in SC70 and DSBGA Package
  • Predictable Curvature Error
  • Suitable for Remote Applications
  • Accuracy at 30°C ±1.5 to ±4°C (Maximum)
  • Accuracy at 130°C and −55°C ±2.5 to ±5°C (Maximum)
  • Power Supply Voltage Range 2.4 V to 5.5 V
  • Current Drain 10 μA (Maximum)
  • Nonlinearity ±0.4% (Typical)
  • Output Impedance 160 Ω (Maximum)
  • Load Regulation
       0 μA < IL< 16 μA −2.5 mV (Maximum)

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

The LM20 is a precision analog output CMOS integrated-circuit temperature sensor that operates over −55°C to 130°C. The power supply operating range is 2.4 V to 5.5 V. The transfer function of LM20 is predominately linear, yet has a slight predictable parabolic curvature. The accuracy of the LM20 when specified to a parabolic transfer function is ±1.5°C at an ambient temperature of 30°C. The temperature error increases linearly and reaches a maximum of ±2.5°C at the temperature range extremes. The temperature range is affected by the power supply voltage. At a power supply voltage of 2.7 V to 5.5 V, the temperature range extremes are 130°C and −55°C. Decreasing the power supply voltage to 2.4 V changes the negative extreme to −30°C, while the positive extreme remains at 130°C.

The LM20 quiescent current is less than 10 μA. Therefore, self-heating is less than 0.02°C in still air. Shutdown capability for the LM20 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates or does not necessitate shutdown.

The LM20 is a precision analog output CMOS integrated-circuit temperature sensor that operates over −55°C to 130°C. The power supply operating range is 2.4 V to 5.5 V. The transfer function of LM20 is predominately linear, yet has a slight predictable parabolic curvature. The accuracy of the LM20 when specified to a parabolic transfer function is ±1.5°C at an ambient temperature of 30°C. The temperature error increases linearly and reaches a maximum of ±2.5°C at the temperature range extremes. The temperature range is affected by the power supply voltage. At a power supply voltage of 2.7 V to 5.5 V, the temperature range extremes are 130°C and −55°C. Decreasing the power supply voltage to 2.4 V changes the negative extreme to −30°C, while the positive extreme remains at 130°C.

The LM20 quiescent current is less than 10 μA. Therefore, self-heating is less than 0.02°C in still air. Shutdown capability for the LM20 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates or does not necessitate shutdown.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LMT89 ACTIVE ±2.5°C analog output temperature sensor with -11.77-mV/°C gain Local sensor accuracy ±2.5°C (max)
TMP20 ACTIVE Analog Out Temperature Sensor SOT-563 and SC70 package options. Same accuracy (±2.5°C) and sensor gain (-11.77 mV/°C).
Pin-for-pin with same functionality to the compared device
LMT88 ACTIVE ±4°C analog output temperature sensor with -11.77-mV/°C gain Lower accuracy (±4°C) pin-to-pin device for cost-effective designs.
TMP9A00-EP ACTIVE Enhanced product, low-power, analog temperature sensor HiRel enhanced product pin-to-pin device. Same accuracy (±2.5°C) and sensor gain (-11.77 mV/°C) with support up to 150°C.
Same functionality with different pin-out to the compared device
LMT70 ACTIVE 0.1C analog temperature sensor, -5.19 mV/C, high-precision matched pairs, output enable pin Higher accuracy (±0.1°C) analog-output temperature sensor with -5.19 mV/°C gain.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM20 2.4-V, 10-µA, SC70, DSBGA Temperature Sensor datasheet (Rev. Q) PDF | HTML 31 Jan 2015
Certificate UL Certificate of Compliance Vol1-Sec12 E232195 06 Aug 2018
Application note AN-1256 Tiny Temperature Sensors for Portable Systems (Rev. A) 26 Apr 2013
User guide LM20X User's Guide 28 Feb 2013
Application note Tiny Temperature Sensors for Remote Systems 17 Feb 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM20XEVM — LM20xEVM board for analog temperature sensors LM20B, LM20C & LM20S

The Texas Instruments LM20xEVM evaluation module (EVM) helps designers evaluate the operation and performance of the LM20B, LM20C, and LM20S analog temperature sensors.

User guide: PDF
Buy from a distributor
Reference designs

PMP41081 — 1-kW, 12-V HHC LLC reference design using C2000™ real-time microcontroller

This reference design is a 1-kW, 400-V to 12-V half-bridge resonant DC/DC platform used to evaluate the load transient performance of hybrid-hysteretic control (HHC) with an F280039C microcontroller. HHC is a method which combines direct frequency control (DFC) and charge control, and is charge (...)
Test report: PDF
Reference designs

PMP40586 — 1-kW digital-controlled current mode LLC reference design

This reference design is an industry-first digital hybrid hysteretic control (HHC) solution, targeting server PSU applications with 12-V to 54-V output. This reference design shows the HHC control advantages by UCD3138, in a 400-V to 12-V 1-kW LLC power stage. This design achieves 8-kHz peak loop (...)
Test report: PDF
Reference designs

TIDA-01444 — 180-W, Dual-Channel, Step-Down Converter Reference Design with 97% Efficiency for Server PSU

This is a reference design for server PSU, PC PSU and other step-down converter applications that implements a 180-W buck, dual-channel DC/DC converter with a regulatory 12-V DC input voltage designed to provide the terminal load voltage with greater than 97% efficiency and good thermal (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP20978 — High Efficiency and Power Density 1kW Resonant Converter Reference Design with High Voltage GaN FET

The PMP20978 reference design is a high efficiency, high power density and light weight resonant converter reference design. It converts a 390V input to a 48V/1kW output. The PMP20978 power stage has over 140W/in^3 power density. The whole board weight is less than 230g. With fixed 950kHz (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP21309 — 24-V/500-W resonant converter reference design with HV GaN FET

This reference design is a high-frequency resonant converter reference design. The output voltage is regulated to 24 V with input voltage ranges from 380 V to 400 V using a resonant tank with 500 kHz resonant frequency. A 97.9% peak efficiency is achieved with this design using TI’s (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP21842 — 12-V/500-W resonant converter reference design with HV GaN FET

This high-frequency resonant converter reference design regulates a 12-V output from a 380-V to 400-V input voltage range using a resonant tank with 500 kHz resonant frequency. A peak efficiency of 96.0% (bias supply included) is achieved with this design using our high-voltage GaN device along (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00381 — 360W Phase Shift Full Bridge Resonant LLC with High Side Low Side Driver Reference Design

The power supply employs Full Bridge Resonant LLC with phase shift operating at ramp up, light load, low output voltage. This operating mode can replace PWM operating mode in LLC, which can improve efficiency signficantly in light load.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 4 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos