20-pin (PWP) package image

LM21215AMHE-1/NOPB ACTIVE

2.95-5.5V, 15A, Voltage Mode Synchronous Buck Regulator with Frequency Synchronization

ACTIVE Custom reel may be available
Same as: LM21215AMHE-1/NOPB.A, LM21215AMHE-1/NOPB.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM21215AMH-1/NOPB ACTIVE
Package qty | Carrier 73 | TUBE
Inventory
Qty | Price 1ku | +
LM21215AMHX-1/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the LM21215A

  • High-Efficiency Synchronous DC/DC Converter
    • Input Voltage Range of 2.95 V to 5.5 V
    • Adjustable Output Voltage From 0.6 V to VIN
    • Output Current as High as 15 A
  • Frequency Synchronization 300 kHz to 1.5 MHz
  • Integrated 7-mΩ PMOS Buck Switch Supports 100% Duty Cycle for Low Dropout Voltage
  • Integrated 4.3-mΩ NMOS Synchronous Rectifier Eliminates Schottky Diode
  • Accurate ±1% Internal Voltage Reference
  • Automatic Diode Emulation Mode for Improved Efficiency at Light Loads
  • Monotonic Pre-Biased Startup
  • Internal 0.5-ms or Externally Adjustable Soft Start
  • Output Voltage Tracking Capability
  • Ultra-Fast Line and Load Transient Response
    • Voltage-Mode PWM Control
    • Wide-Bandwidth Voltage Loop Error Amplifier
  • Precision Enable with Hysteresis
  • Integrated OVP, UVP, OCP, and UVLO
  • Open-Drain Power Good Indicator
  • Thermal Shutdown Protection With Hysteresis
  • Thermally-Enhanced HTSSOP-20 Package
  • Create a custom design using the LM21215A with the WEBENCH® Power Designer

Description for the LM21215A

The LM21215A is a synchronous buck DC-DC converter that delivers up to 15 A of output current at output voltages as low as 0.6 V. Operating over an input voltage range of 2.95 V to 5.5 V with ultra-high efficiency, the LM21215A suits a wide variety of low voltage systems. The voltage-mode control loop with high gain-bandwidth error amplifier provides high noise immunity, narrow duty cycle capability and is easily compensated for stable operation with any type of output capacitor, providing maximum flexibility and ease of use.

The LM21215A features internal overvoltage protection (OVP) and cycle-by-cycle overcurrent protection (OCP) for increased system reliability. A precision enable pin and integrated UVLO allow turn-on of the device to be tightly controlled and sequenced. Startup inrush currents are limited by an internally-fixed or externally-adjustable soft-start circuit. An integrated open-drain PGOOD indicator provides fault reporting and supply sequencing.

Other features include auxiliary voltage rail tracking, monotonic startup into pre-biased loads, and switching frequency synchronization to an external clock signal between 300 kHz and 1.5 MHz for beat-frequency sensitive and multi-regulator applications. The LM21215A is offered in a thermally-enhanced 20-pin HTSSOP package with an exposed pad that is soldered to the PCB to achieve a very low junction-to-board thermal impedance.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM21215AMH-1/NOPB ACTIVE
Package qty | Carrier 73 | TUBE
Inventory
Qty | Price 1ku | +
LM21215AMHX-1/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more