Home Power management Power protection switches & controllers Hot-swap controllers

LM25061

ACTIVE

2.9V to 17V hot swap controller with power limiting and power good signal

Product details

Vabsmax_cont (V) 20 Vin (max) (V) 17 Vin (min) (V) 2.9 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0016 Quiescent current (Iq) (max) (A) 0.0024 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
Vabsmax_cont (V) 20 Vin (max) (V) 17 Vin (min) (V) 2.9 Features Adjustable current limit, Adjustable soft start, Fault output, Overcurrent protection, Power good signal, Short circuit protection, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Auto-retry, Latch-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.0016 Quiescent current (Iq) (max) (A) 0.0024 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Operating Range: +2.9V to +17V
  • In-rush Current Limit for Safe Board Insertion into Live Power Sources
  • Programmable Maximum Power Dissipation in the External Pass Device
  • Adjustable Current Limit
  • Circuit Breaker Function for Severe Over-Current Events
  • Internal High Side Charge Pump and Gate Driver for External N-Channel MOSFET
  • Adjustable Under-Voltage Lockout (UVLO) and Hysteresis
  • Adjustable Output Voltage Monitoring and Hysteresis
  • Initial Insertion Timer Allows Ringing and Transients to Subside After System Connection
  • Programmable Fault Timer Avoids Nuisance Trips
  • Active High Open Drain POWER GOOD Output
  • Available in Latched Fault and Automatic Restart Versions
  • Package
    • VSSOP-10
  • Operating Range: +2.9V to +17V
  • In-rush Current Limit for Safe Board Insertion into Live Power Sources
  • Programmable Maximum Power Dissipation in the External Pass Device
  • Adjustable Current Limit
  • Circuit Breaker Function for Severe Over-Current Events
  • Internal High Side Charge Pump and Gate Driver for External N-Channel MOSFET
  • Adjustable Under-Voltage Lockout (UVLO) and Hysteresis
  • Adjustable Output Voltage Monitoring and Hysteresis
  • Initial Insertion Timer Allows Ringing and Transients to Subside After System Connection
  • Programmable Fault Timer Avoids Nuisance Trips
  • Active High Open Drain POWER GOOD Output
  • Available in Latched Fault and Automatic Restart Versions
  • Package
    • VSSOP-10

The LM25061 positive hot swap controller provides intelligent control of the power supply voltage to the load during insertion and removal of circuit cards from a live system backplane or other "hot" power sources. The LM25061 provides in-rush current control to limit system voltage droop and transients. The current limit and power dissipation in the external series pass N-Channel MOSFET are programmable, ensuring operation within the Safe Operating Area (SOA). The POWER GOOD output indicates when the output voltage exceeds a programmable threshold. The input under-voltage level and hysteresis are programmable, as well as the initial insertion delay time and fault detection time. The LM25061-1 latches off after a fault detection, while the LM25061-2 automatically restarts at a fixed duty cycle. The LM25061 is available in a 10 pin VSSOP package.

The LM25061 positive hot swap controller provides intelligent control of the power supply voltage to the load during insertion and removal of circuit cards from a live system backplane or other "hot" power sources. The LM25061 provides in-rush current control to limit system voltage droop and transients. The current limit and power dissipation in the external series pass N-Channel MOSFET are programmable, ensuring operation within the Safe Operating Area (SOA). The POWER GOOD output indicates when the output voltage exceeds a programmable threshold. The input under-voltage level and hysteresis are programmable, as well as the initial insertion delay time and fault detection time. The LM25061-1 latches off after a fault detection, while the LM25061-2 automatically restarts at a fixed duty cycle. The LM25061 is available in a 10 pin VSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM25069 ACTIVE 2.9-V to 17-V hot swap controller with power limiting and power good Offers overvoltage lockout
Similar functionality to the compared device
LM5067 ACTIVE -9-V to -80-V hot swap controller with power limiting This product has a -9 To -80V input range.
LM5069 ACTIVE 9-V to 80-V hot swap controller with power limiting This product has a +9V To +80V input range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LM25061 Positive Low Voltage Power Limiting Hot Swap Controller datasheet (Rev. E) 28 Mar 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Hot Swap Selection Tool 28 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM25061-1 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM380A.ZIP (70 KB) - PSpice Model
Simulation model

LM25061-2 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM379A.ZIP (69 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos