5-pin (DBV) package image

LM26CIM5-HHD/NOPB OBSOLETE

±3°C Factory preset trip point temperature switch with analog output

OBSOLETE Custom reel may be available
LM26CIM5-HHD/NOPB is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

LM26CIM5X-HHD/NOPB ACTIVE

±3°C Factory preset trip point temperature switch with analog output

Replacement

Similar functionality to the compared device.

TMP390A2DRLR ACTIVE Ultra-small, dual-channel (hot & cold trip), 0.5-µA, resistor-programmable temperature switch

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM26CIM5X-HHD/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More LM26 information

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -55 to 125
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM26

  • Internal Comparator With Pin Programmable 2°C
    or 10°C Hysteresis
  • No External Components Required
  • Open-Drain or Push-Pull Digital Output; Supports
    CMOS Logic Levels
  • Internal Temperature Sensor With VTEMP Output
    Pin
  • VTEMP Output Allows After-Assembly System
    Testing
  • Internal Voltage Reference and DAC for Trip-Point
    Setting
  • Currently Available in 5-pin SOT-23 Plastic
    Package
  • Excellent Power Supply Noise Rejection
  • UL Recognized Component
  • Key Specifications
    • Power Supply Voltage 2.7 V to 5.5 V
    • Power Supply Current
      40 µA (Maximum) 16 µA (Typical)
    • Hysteresis Temperature 2°C or 10°C (Typical)

Description for the LM26

The LM26 is a precision, single digital-output, low-power thermostat comprised of an internal reference, DAC, temperature sensor and comparator. Utilizing factory programming, it can be manufactured with different trip points as well as different digital output functionality. The trip point (TOS) can be preset at the factory to any temperature in the range of −55°C to 110°C in 1°C increments. The LM26 has one digital output (OS/OS/US/US), one digital input (HYST) and one analog output (VTEMP). The digital output stage can be preset as either open-drain or push-pull. In addition, it can be factory programmed to be active HIGH or LOW. The digital output can be factory programmed to indicate an over temperature shutdown event (OS or OS) or an under temperature shutdown event (US or US). When preset as an overtemperature shutdown (OS) it will go LOW to indicate that the die temperature is over the internally preset TOS and go HIGH when the temperature goes below (TOS–THYST). Similarly, when preprogrammed as an undertemperature shutdown (US) it will go HIGH to indicate that the temperature is below TUS and go LOW when the temperature is above (TUS+THYST). The typical hysteresis, THYST, can be set to 2°C or 10°C and is controlled by the state of the HYST pin. A VTEMP analog output provides a voltage that is proportional to temperature and has a −10.82 mV/°C output slope.

Available parts are detailed in the Device Comparison Table. For other part options, contact a Texas Instruments Distributor or Sales Representative for information on minimum order qualification. The LM26 is currently available in a 5-lead SOT-23 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM26CIM5X-HHD/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more