LM26001B

ACTIVE

1.5A Switching Regulator with High Efficiency Sleep Mode

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR33620 ACTIVE SIMPLE SWITCHER® 3.8V to 36V, 2A Synchronous Buck Converter With Ultra-Low EMI Smaller footprint, higher efficiency, lower IQ and lower EMI.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 3 Vin (max) (V) 18 Switching frequency (min) (kHz) 150 Switching frequency (max) (kHz) 500 Features Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up Control mode current mode Vout (min) (V) 1.25 Vout (max) (V) 16 Iq (typ) (µA) 38 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 3 Vin (max) (V) 18 Switching frequency (min) (kHz) 150 Switching frequency (max) (kHz) 500 Features Enable, Light Load Efficiency, Power good, Pre-Bias Start-Up Control mode current mode Vout (min) (V) 1.25 Vout (max) (V) 16 Iq (typ) (µA) 38 Duty cycle (max) (%) 98
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • High Efficiency Sleep Mode
  • 40 µA Typical Iq in Sleep Mode
  • 10 µA Typical Iq in Shutdown Mode
  • 3.0V Minimum Input Voltage
  • 4.0V to 18V Continuous Input Range
  • 2.0% Reference Accuracy
  • Cycle-by-Cycle Current Limit
  • Adjustable Frequency (150 kHz to 500 kHz)
  • Synchronizable to an External Clock
  • Power Good Flag
  • Forced PWM Function
  • Adjustable Soft-Start
  • HTSSOP-16 Exposed Pad Package
  • Thermal Shut Down

All trademarks are the property of their respective owners.

  • High Efficiency Sleep Mode
  • 40 µA Typical Iq in Sleep Mode
  • 10 µA Typical Iq in Shutdown Mode
  • 3.0V Minimum Input Voltage
  • 4.0V to 18V Continuous Input Range
  • 2.0% Reference Accuracy
  • Cycle-by-Cycle Current Limit
  • Adjustable Frequency (150 kHz to 500 kHz)
  • Synchronizable to an External Clock
  • Power Good Flag
  • Forced PWM Function
  • Adjustable Soft-Start
  • HTSSOP-16 Exposed Pad Package
  • Thermal Shut Down

All trademarks are the property of their respective owners.

The LM26001B is a switching regulator designed for the high efficiency requirements of applications with stand-by modes. The device features a low-current sleep mode to maintain efficiency under light-load conditions and current-mode control for accurate regulation over a wide input voltage range. Quiescent current is reduced to 10 µA typically in shutdown mode and less than 40 µA in sleep mode. Forced PWM mode is also available to disable sleep mode.

The LM26001B can deliver up to 1.5A of continuous load current with a fixed current limit, through the internal N-channel switch. The part has a wide input voltage range of 4.0V to 18V and can operate with input voltages as low as 3V during line transients.

Operating frequency is adjustable from 150 kHz to 500 kHz with a single resistor and can be synchronized to an external clock.

Other features include Power good, adjustable soft-start, enable pin, input under-voltage protection, and an internal bootstrap diode for reduced component count.

The LM26001B is a switching regulator designed for the high efficiency requirements of applications with stand-by modes. The device features a low-current sleep mode to maintain efficiency under light-load conditions and current-mode control for accurate regulation over a wide input voltage range. Quiescent current is reduced to 10 µA typically in shutdown mode and less than 40 µA in sleep mode. Forced PWM mode is also available to disable sleep mode.

The LM26001B can deliver up to 1.5A of continuous load current with a fixed current limit, through the internal N-channel switch. The part has a wide input voltage range of 4.0V to 18V and can operate with input voltages as low as 3V during line transients.

Operating frequency is adjustable from 150 kHz to 500 kHz with a single resistor and can be synchronized to an external clock.

Other features include Power good, adjustable soft-start, enable pin, input under-voltage protection, and an internal bootstrap diode for reduced component count.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM26001B 1.5A Switching Regulator with High Efficiency Sleep Mode datasheet (Rev. B) 03 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM26001B PSpice Average Model

SNVM208.ZIP (56 KB) - PSpice Model
Simulation model

LM26001B PSpice Transient Model

SNVMAF9.ZIP (126 KB) - PSpice Model
Simulation model

LM26001B Unencrypted PSpice Average Model

SNVM873.ZIP (1 KB) - PSpice Model
Simulation model

LM26001B Unencrypted PSpice Transient Model

SNVMAG2.ZIP (7 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos