LM2640

ACTIVE

5.5-V to 30-V, 200-kHz, synchronous D-CAP2 mode dual-buck controller with LDO

Product details

Vin (min) (V) 5.5 Vin (max) (V) 30 Iout (max) (A) 5 Operating temperature range (°C) 0 to 125 Control mode D-CAP2, current mode Topology Buck Rating Catalog Vout (min) (V) 2.2 Vout (max) (V) 6 Features Enable, Frequency synchronization, Light Load Efficiency Iq (typ) (µA) 600 Duty cycle (max) (%) 98 Number of phases 2
Vin (min) (V) 5.5 Vin (max) (V) 30 Iout (max) (A) 5 Operating temperature range (°C) 0 to 125 Control mode D-CAP2, current mode Topology Buck Rating Catalog Vout (min) (V) 2.2 Vout (max) (V) 6 Features Enable, Frequency synchronization, Light Load Efficiency Iq (typ) (µA) 600 Duty cycle (max) (%) 98 Number of phases 2
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • 200 kHz Fixed-Frequency Switching
  • Switching Synchronization with an External Signal up to 400 kHz
  • Optional Pulse-Skipping Mode
  • Adjustable Secondary Feedback
  • Input Undervoltage Lockout
  • Output Undervoltage Shutdown Protection
  • Output Overvoltage Shutdown Protection
  • Programmable Soft-Start (Each Controller)
  • 5V, 50 mA Linear Regulator Output
  • Precision 2.5V Reference Output
  • 28-Pin Package

Key Specifications

  • 96% Efficient
  • 5.5V to 30V Input Range
  • Dual Outputs Adjustable from 2.2V to 6V
  • 0.5% Typical Load Regulation Error
  • 0.002%/V Typical Line Regulation Error

All trademarks are the property of their respective owners.

  • 200 kHz Fixed-Frequency Switching
  • Switching Synchronization with an External Signal up to 400 kHz
  • Optional Pulse-Skipping Mode
  • Adjustable Secondary Feedback
  • Input Undervoltage Lockout
  • Output Undervoltage Shutdown Protection
  • Output Overvoltage Shutdown Protection
  • Programmable Soft-Start (Each Controller)
  • 5V, 50 mA Linear Regulator Output
  • Precision 2.5V Reference Output
  • 28-Pin Package

Key Specifications

  • 96% Efficient
  • 5.5V to 30V Input Range
  • Dual Outputs Adjustable from 2.2V to 6V
  • 0.5% Typical Load Regulation Error
  • 0.002%/V Typical Line Regulation Error

All trademarks are the property of their respective owners.

The LM2640 is a dual step-down power supply controller intended for application in notebook personal computers and other battery-powered equipment.

Fixed-frequency synchronous drive of logic-level N-channel power MOSFETs is combined with an optional pulse-skipping mode to achieve ultra efficient power conversion over a 1000:1 load current range. The pulse-skipping mode can be disabled in favor of fixed-frequency operation regardless of the load current level.

High DC gain and current-mode feedback control assure excellent line and load regulation and a wide loop bandwidth for fast response to dynamic loads.

An internal oscillator fixes the switching frequency at 200 kHz. Optionally, switching can be synchronized to an external clock running as fast as 400 kHz.

An optional soft-start feature limits current surges from the input power supply at start up and provides a simple means of start-up sequencing.

Logic-level inputs allow the controllers to be turned ON and OFF separately.

The LM2640 is a dual step-down power supply controller intended for application in notebook personal computers and other battery-powered equipment.

Fixed-frequency synchronous drive of logic-level N-channel power MOSFETs is combined with an optional pulse-skipping mode to achieve ultra efficient power conversion over a 1000:1 load current range. The pulse-skipping mode can be disabled in favor of fixed-frequency operation regardless of the load current level.

High DC gain and current-mode feedback control assure excellent line and load regulation and a wide loop bandwidth for fast response to dynamic loads.

An internal oscillator fixes the switching frequency at 200 kHz. Optionally, switching can be synchronized to an external clock running as fast as 400 kHz.

An optional soft-start feature limits current surges from the input power supply at start up and provides a simple means of start-up sequencing.

Logic-level inputs allow the controllers to be turned ON and OFF separately.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM2640 Dual Adjustable Step-Down Switching Power Supply Controller datasheet (Rev. B) 03 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​