28-pin (PW) package image

LM2641MTC-ADJ/NOPB NOT RECOMMENDED FOR NEW DESIGNS

5.5 V to 30 V input, 300 kHz, synchronous DCAP2 mode dual step-down controller with LDO

Same as: LM2641MTC-ADJ/NOPB.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
LM2641MTC-ADJ/NOPB is not recommended for new designs
open-in-new Compare alternates

Similar functionality to the compared device.

TPS56837RPAR ACTIVE 4.5-V to 28-V input, 8-A synchronous buck converter

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More LM2641 information

Packaging information

Package | Pins TSSOP (PW) | 28
Operating temperature range (°C) 0 to 0
Package qty | Carrier 48 | TUBE

Features for the LM2641

  • 300 kHz Fixed-Frequency Switching
  • Switching Synchronization with an External Signal up to 400 kHz
  • Optional Pulse-Skipping Mode
  • Adjustable Secondary Feedback
  • Input Undervoltage Lockout
  • Output Undervoltage Shutdown Protection
  • Output Overvoltage Shutdown Protection
  • Programmable Soft-Start (Each Controller)
  • 5V, 50 mA Linear Regulator Output
  • Precision 2.5V Reference Output
  • 28-pin TSSOP

Key Specifications

  • 96 % Efficient
  • 5.5 – 30 V Input Range
  • Dual Outputs Adjustable from 2.2 – 8 V
  • 0.5 % Typical Load Regulation Error
  • 0.002 %/V Typical Line Regulation Error

All trademarks are the property of their respective owners.

Description for the LM2641

The LM2641 is a dual step-down power supply controller intended for application in notebook personal computers and other battery-powered equipment.

Fixed-frequency synchronous drive of logic-level N-channel power MOSFETs is combined with an optional pulse-skipping mode to achieve ultra efficient power conversion over a 1000:1 load current range. The pulse-skipping mode can be disabled in favor of fixed-frequency operation regardless of the load current level.

High DC gain and current-mode feedback control assure excellent line and load regulation and a wide loop bandwidth for fast response to dynamic loads.

An internal oscillator fixes the switching frequency at 300 kHz. Optionally, switching can be synchronized to an external clock running as fast as 400 kHz.

An optional soft-start feature limits current surges from the input power supply at start up and provides a simple means of start-up sequencing.

Logic-level inputs allow the controllers to be turned ON and OFF separately.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more