20-pin (PWP) package image

LM26420Q0XMHX/NOPB ACTIVE

Dual 2 A, automotive-qualified, high-efficiency synchronous DC/DC converter

ACTIVE Custom reel may be available
Same as: LM26420Q0XMHX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM26420Q0XMH/NOPB ACTIVE
Package qty | Carrier 73 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the LM26420-Q1

  • Qualified for automotive applications
  • AEC Q100-qualified with the following results:
    • Device temperature grade 0 (Q0): –40°C to +150°C ambient operating temperature
    • Device temperature grade 1 (Q1): –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Compliant with CISPR25 class 5 conducted emissions
  • Input voltage range of 3V to 5.5V
  • Output voltage range of 0.8V to 4.5V
  • 2A output current per regulator
  • Fixed 2.2MHz switching frequency
  • 0.8V, 1.5% Internal voltage reference
  • Internal soft start
  • Independent power good and precision enable for each output
  • Current mode, PWM operation
  • Thermal shutdown
  • Overvoltage protection
  • Start-up into prebiased output loads
  • Regulators are 180° out of phase
  • Create a custom design using the LM26420-Q1 with the WEBENCH Power Designer

Description for the LM26420-Q1

The LM26420-Q1 regulator is a monolithic, high-efficiency dual PWM step-down DC/DC converter. This device has the ability to drive two 2A loads with an internal 75mΩ MOS top switch and an internal 50mΩ MOS bottom switch using state-of-the-art BICMOS technology results in the best power density available. The world-class control circuitry allow on times as low as 30ns, thus supporting exceptionally high-frequency conversion over the entire 3V to 5.5V input operating range down to the minimum output voltage of 0.8V.

Although the operating frequency is high, efficiencies up to 93% are easy to achieve. External shutdown is included, featuring an ultra-low standby current. The LM26420-Q1 uses current-mode control and internal compensation to provide high performance regulation over a wide range of operating conditions.

Because the switching frequency is made sure to be greater than 2MHz, the LM26420-Q1 can be used in automotive applications without causing interference in the AM frequency band.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM26420Q0XMH/NOPB ACTIVE
Package qty | Carrier 73 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more