LM26480

ACTIVE

Dual 2MHz 1.5A buck regulators and dual 300mA LDOs with individual enable and power good

alarmNotifications Order now

Product details

Processor supplier Generic Processor name Generic Regulated outputs (#) 4 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 1 Vout (max) (V) 3.3 Iout (max) (A) 1.5 Configurability Hardware configurable Features Enable, Light-load efficiency, Power good, Synchronous rectification, UVLO fixed Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.033 Switching frequency (max) (kHz) 2500 Switching frequency (typ) (kHz) 2100 Product type Processor and FPGA
Processor supplier Generic Processor name Generic Regulated outputs (#) 4 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (min) (V) 1 Vout (max) (V) 3.3 Iout (max) (A) 1.5 Configurability Hardware configurable Features Enable, Light-load efficiency, Power good, Synchronous rectification, UVLO fixed Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.033 Switching frequency (max) (kHz) 2500 Switching frequency (typ) (kHz) 2100 Product type Processor and FPGA
WQFN (RTW) 24 16 mm² 4 x 4
  • Input Voltage: 2.8 V to 5.5 V
  • Compatible with Advanced Applications Processors and FPGAs
  • Two LDOs for Powering Internal Processor Functions and I/Os
  • Precision Internal Reference
  • Thermal Overload Protection
  • Current Overload Protection
  • External Power-On-Reset Function for Buck1 and Buck2
  • Undervoltage Lockout Detector to Monitor Input Supply Voltage
  • Step-Down DC-DC Converters (Buck)
    • 1.5-A Output Current
    • VOUT from:
    • Buck1 : 0.8 V to 2 V at 1.5 A
    • Buck2 : 1 V to 3.3 V at 1.5 A
    • Up to 96% efficiency
    • ±3% FB Voltage Accuracy
    • 2-MHz PWM Switching Frequency
    • PWM-to-PFM Automatic Mode Change Under Low Loads
    • Automatic Soft Start
  • Linear Regulators (LDO)
    • VOUT of 1 V to 3.5 V
    • ±3% FB Voltage Accuracy
    • 300-mA Output Current
    • 25-mV (Typical) Dropout
  • Input Voltage: 2.8 V to 5.5 V
  • Compatible with Advanced Applications Processors and FPGAs
  • Two LDOs for Powering Internal Processor Functions and I/Os
  • Precision Internal Reference
  • Thermal Overload Protection
  • Current Overload Protection
  • External Power-On-Reset Function for Buck1 and Buck2
  • Undervoltage Lockout Detector to Monitor Input Supply Voltage
  • Step-Down DC-DC Converters (Buck)
    • 1.5-A Output Current
    • VOUT from:
    • Buck1 : 0.8 V to 2 V at 1.5 A
    • Buck2 : 1 V to 3.3 V at 1.5 A
    • Up to 96% efficiency
    • ±3% FB Voltage Accuracy
    • 2-MHz PWM Switching Frequency
    • PWM-to-PFM Automatic Mode Change Under Low Loads
    • Automatic Soft Start
  • Linear Regulators (LDO)
    • VOUT of 1 V to 3.5 V
    • ±3% FB Voltage Accuracy
    • 300-mA Output Current
    • 25-mV (Typical) Dropout

The LM26480 is a multi-functional power management unit (PMU), optimized for low-power digital applications. This device integrates two highly efficient 1.5-A step-down DC-DC converters and two 300-mA linear regulators. The DC-DC buck converters provide typical efficiencies of 96%, allowing for minimal power consumption. Features include soft start, undervoltage lockout, current overload protection, thermal overload protection, and an internal power-on-reset (POR) circuit, which monitors the output voltage levels on bucks 1 and 2.

The LM26480 is a multi-functional power management unit (PMU), optimized for low-power digital applications. This device integrates two highly efficient 1.5-A step-down DC-DC converters and two 300-mA linear regulators. The DC-DC buck converters provide typical efficiencies of 96%, allowing for minimal power consumption. Features include soft start, undervoltage lockout, current overload protection, thermal overload protection, and an internal power-on-reset (POR) circuit, which monitors the output voltage levels on bucks 1 and 2.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM26480 Dual 2-MHz, 1.5-A Buck Regulators and Dual 300-mA LDOs With Individual Enable and Power Good datasheet (Rev. N) PDF | HTML 27 Jun 2017
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article Integrated power devices simplify FPGA and SoC designs PDF | HTML 11 Jan 2017
White paper Power Management IC (PMIC) Guide for Automotive (Rev. A) 29 Oct 2014
Application note Enhancing Bit-Flip Recovery and PMU Design For Defense/Industrial Applications 14 Aug 2014
User guide Eval Kit for LM26480 Dual DC/DC Buck Regulatrs w/Dual Low-Noise Linear Regulator (Rev. D) 18 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM26480SQ-AAEV — LM26480SQ-AA evaluation module: configurable power management IC (PMIC) with 2 DC/DCs and 2 LDOs

The LM26480 is a multi-functional Power Management Unit, optimized for low-power digital applications. This device integrates two highly efficient 1.5A step-down DC/DC converters and two 300mA linear regulators. The LM26480 is offered in a tiny 4 x 4 x 0.8mm LLP-24 pin package.

The LM26480 (...)

User guide: PDF
Buy from a distributor
Simulation model

LM26480 BUCK1 TINA-TI Transient Reference Design

SNVMB54.TSC (801 KB) - TINA-TI Reference Design
Simulation model

LM26480 BUCK2 TINA-TI Transient Reference Design

SNVMB53.TSC (798 KB) - TINA-TI Reference Design
Simulation model

LM26480 LDO1 TINA-TI Transient Reference Design

SNVMB51.TSC (765 KB) - TINA-TI Reference Design
Simulation model

LM26480 LDO2 TINA-TI Transient Reference Design

SNVMB52.TSC (778 KB) - TINA-TI Reference Design
Simulation model

LM26480 TINA-TI Transient Spice Model

SNVMB50.ZIP (96 KB) - TINA-TI Spice Model
Simulation model

LM26480 Unencrypted PSpice Transient Model Package (Rev. B)

SNVM049B.ZIP (665 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos