LM2653

ACTIVE

1.5A High Efficiency Synchronous Switching Regulator

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS562211 ACTIVE 4.2-V to 18-V, 2-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 Higher efficiency with lower external component count in a smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 4 Vin (max) (V) 14 Switching frequency (min) (kHz) 255 Switching frequency (max) (kHz) 345 Features Power good Control mode Voltage mode Vout (min) (V) 1.5 Vout (max) (V) 5 Iq (typ) (µA) 1700 Duty cycle (max) (%) 95
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 1.5 Vin (min) (V) 4 Vin (max) (V) 14 Switching frequency (min) (kHz) 255 Switching frequency (max) (kHz) 345 Features Power good Control mode Voltage mode Vout (min) (V) 1.5 Vout (max) (V) 5 Iq (typ) (µA) 1700 Duty cycle (max) (%) 95
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Efficiency up to 97%
  • 4V to 14V Input Voltage Range
  • 1.5V to 5.0V Adjustable Output Voltage
  • 0.1Ω Switch On Resistance
  • 300 kHz Fixed Frequency Internal Oscillator
  • 7 μA Shutdown Current
  • Patented Current Sensing for Current Mode Control
  • Input Undervoltage Lockout
  • Output Overvoltage Shutdown Protection
  • Output Undervoltage Shutdown Protection
  • Adjustable Soft-Start
  • Adjustable PGOOD Delay
  • Current Limit and Thermal Shutdown

All trademarks are the property of their respective owners.

  • Efficiency up to 97%
  • 4V to 14V Input Voltage Range
  • 1.5V to 5.0V Adjustable Output Voltage
  • 0.1Ω Switch On Resistance
  • 300 kHz Fixed Frequency Internal Oscillator
  • 7 μA Shutdown Current
  • Patented Current Sensing for Current Mode Control
  • Input Undervoltage Lockout
  • Output Overvoltage Shutdown Protection
  • Output Undervoltage Shutdown Protection
  • Adjustable Soft-Start
  • Adjustable PGOOD Delay
  • Current Limit and Thermal Shutdown

All trademarks are the property of their respective owners.

The LM2653 switching regulator provides high efficient power conversion over a 100:1 load range (1.5A to 15 mA). This feature makes the LM2653 an ideal fit in battery-powered applications.

Synchronous rectification is used to achieve up to 97% efficiency. At light loads, the LM2653 enters a low power hysteretic or “sleep” mode to keep the efficiency high. In many applications, the efficiency still exceeds 80% at 15 mA load. A shutdown pin is available to disable the LM2653 and reduce the supply current to 7µA.

All the power, control, and drive functions are integrated within the ICs. The ICs contain patented current sensing circuity for current mode control. This feature eliminates the external current sensing resistor required by other current-mode DC-DC converters.

The ICs have a 300 kHz fixed frequency internal oscillator. The high oscillator frequency allows the use of extremely small, low profile components.

Protection features include thermal shutdown, input undervoltage lockout, adjustable soft-start, cycle by cycle current limit, output overvoltage and undervoltage protections.

The LM2653 switching regulator provides high efficient power conversion over a 100:1 load range (1.5A to 15 mA). This feature makes the LM2653 an ideal fit in battery-powered applications.

Synchronous rectification is used to achieve up to 97% efficiency. At light loads, the LM2653 enters a low power hysteretic or “sleep” mode to keep the efficiency high. In many applications, the efficiency still exceeds 80% at 15 mA load. A shutdown pin is available to disable the LM2653 and reduce the supply current to 7µA.

All the power, control, and drive functions are integrated within the ICs. The ICs contain patented current sensing circuity for current mode control. This feature eliminates the external current sensing resistor required by other current-mode DC-DC converters.

The ICs have a 300 kHz fixed frequency internal oscillator. The high oscillator frequency allows the use of extremely small, low profile components.

Protection features include thermal shutdown, input undervoltage lockout, adjustable soft-start, cycle by cycle current limit, output overvoltage and undervoltage protections.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM2653 1.5A High Efficiency Synchronous Switching Regulator datasheet (Rev. E) 03 Apr 2013
User guide LM2653 Step-Down Converter Evaluation Module User's Guide (Rev. C) PDF | HTML 20 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos