LM2682

ACTIVE

Switched Capacitor Voltage Doubling Inverter

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.01 Vin (min) (V) 2 Vin (max) (V) 5.5 Switching frequency (max) (kHz) 15 Features Unregulated Vout (max) (V) -11.6 Iq (typ) (µA) 150
Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.01 Vin (min) (V) 2 Vin (max) (V) 5.5 Switching frequency (max) (kHz) 15 Features Unregulated Vout (max) (V) -11.6 Iq (typ) (µA) 150
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Inverts Then Doubles Input Supply Voltage
  • Small VSSOP Package and SOIC Package
  • 90Ω Typical Output Impedance
  • 94% Typical Power Efficiency at 10 mA

All trademarks are the property of their respective owners.

  • Inverts Then Doubles Input Supply Voltage
  • Small VSSOP Package and SOIC Package
  • 90Ω Typical Output Impedance
  • 94% Typical Power Efficiency at 10 mA

All trademarks are the property of their respective owners.

The LM2682 is a CMOS charge-pump voltage inverter capable of converting positive voltage in the range of +2.0V to +5.5V to the corresponding doubled negative voltage of −4.0V to −11.0V respectively. The LM2682 uses three low cost capacitors to provide 10 mA of output current without the cost, size, and EMI related to inductor based circuits. With an operating current of only 150 μA and an operating efficiency greater than 90% with most loads, the LM2682 provides ideal performance for battery powered systems. The LM2682 offers a switching frequency of 6 kHz.

The LM2682 is a CMOS charge-pump voltage inverter capable of converting positive voltage in the range of +2.0V to +5.5V to the corresponding doubled negative voltage of −4.0V to −11.0V respectively. The LM2682 uses three low cost capacitors to provide 10 mA of output current without the cost, size, and EMI related to inductor based circuits. With an operating current of only 150 μA and an operating efficiency greater than 90% with most loads, the LM2682 provides ideal performance for battery powered systems. The LM2682 offers a switching frequency of 6 kHz.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM2682 Switched Capacitor Voltage Doubling Inverter datasheet (Rev. B) 02 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos