LM2705

ACTIVE

Micropower step-up DC/DC converter with 150mA peak current limit

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.2 Vin (max) (V) 7 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 2500 Features Enable, Nonsynchronous rectification Vout (min) (V) 1.24 Vout (max) (V) 20 Iq (typ) (µA) 235 Duty cycle (max) (%) 76 Switch current limit (typ) (A) 0.15
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.2 Vin (max) (V) 7 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 2500 Features Enable, Nonsynchronous rectification Vout (min) (V) 1.24 Vout (max) (V) 20 Iq (typ) (µA) 235 Duty cycle (max) (%) 76 Switch current limit (typ) (A) 0.15
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 2.2-V to 7-V Input Range
  • 150-mA, 0.7-Ω Internal Switch
  • Adjustable Output Voltage up to 20 V
  • Input Undervoltage Lockout
  • 0.01-µA Shutdown Current
  • Uses Small Surface-Mount Components
  • Small 5-Pin SOT-23 Package
  • 2.2-V to 7-V Input Range
  • 150-mA, 0.7-Ω Internal Switch
  • Adjustable Output Voltage up to 20 V
  • Input Undervoltage Lockout
  • 0.01-µA Shutdown Current
  • Uses Small Surface-Mount Components
  • Small 5-Pin SOT-23 Package

The LM2705 is a micropower step-up DC-DC converter in a small 5-pin SOT-23 package. A current-limited, fixed-off-time control scheme conserves operating current, which results in high efficiency over a wide range of load conditions. The 21-V switch allows for output voltages as high as 20 V. The low 400-ns off-time permits the use of tiny, low-profile inductors and capacitors to minimize footprint and cost in space-conscious portable applications. The LM2705 is ideal for LCD panels requiring low current and high efficiency as well as white-LED applications for cellular phone back-lighting. The LM2705 device can drive up to 3 white LEDs from a single Li-Ion battery. The low peak-inductor current of the LM2705 makes it ideal for USB applications.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM2705 is a micropower step-up DC-DC converter in a small 5-pin SOT-23 package. A current-limited, fixed-off-time control scheme conserves operating current, which results in high efficiency over a wide range of load conditions. The 21-V switch allows for output voltages as high as 20 V. The low 400-ns off-time permits the use of tiny, low-profile inductors and capacitors to minimize footprint and cost in space-conscious portable applications. The LM2705 is ideal for LCD panels requiring low current and high efficiency as well as white-LED applications for cellular phone back-lighting. The LM2705 device can drive up to 3 white LEDs from a single Li-Ion battery. The low peak-inductor current of the LM2705 makes it ideal for USB applications.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM2703 ACTIVE Micropower Step-Up DC/DC Converter with 350mA Peak Current Limit 350-mA Switch current limit version.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM2705 Micropower Step-Up DC-DC Converter With 150-mA Peak Current Limit datasheet (Rev. F) PDF | HTML 25 Oct 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos