LM27313-Q1

ACTIVE

1.6 MHz boost converter with 30V Internal FET switch in SOT-23, AEC-Q100 qualified

alarmNotifications Order now

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 14 Switching frequency (min) (kHz) 1150 Switching frequency (max) (kHz) 1900 Features Enable, Light Load Efficiency, Nonsynchronous rectification Vout (min) (V) 4 Vout (max) (V) 28 Iq (typ) (µA) 2100 Duty cycle (max) (%) 88 Switch current limit (typ) (A) 1.25
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 14 Switching frequency (min) (kHz) 1150 Switching frequency (max) (kHz) 1900 Features Enable, Light Load Efficiency, Nonsynchronous rectification Vout (min) (V) 4 Vout (max) (V) 28 Iq (typ) (µA) 2100 Duty cycle (max) (%) 88 Switch current limit (typ) (A) 1.25
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • LM27313-Q1 is an Automotive-Grade Product
    that is AEC-Q100 Grade 1 Qualified (–40°C
    to +125°C Operating Junction Temperature)
  • 30-V DMOS FET Switch
  • 1.6-MHz Switching Frequency
  • Low RDS(ON) DMOS FET
  • Switch Current up to 800 mA
  • Wide Input Voltage Range (2.7 V to 14 V)
  • Low Shutdown Current (< 1 µA)
  • 5-Lead SOT-23 Package
  • Uses Tiny Capacitors and Inductors
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated
  • LM27313-Q1 is an Automotive-Grade Product
    that is AEC-Q100 Grade 1 Qualified (–40°C
    to +125°C Operating Junction Temperature)
  • 30-V DMOS FET Switch
  • 1.6-MHz Switching Frequency
  • Low RDS(ON) DMOS FET
  • Switch Current up to 800 mA
  • Wide Input Voltage Range (2.7 V to 14 V)
  • Low Shutdown Current (< 1 µA)
  • 5-Lead SOT-23 Package
  • Uses Tiny Capacitors and Inductors
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated

The LM27313/-Q1 switching regulator is a current-mode boost converter with a fixed operating frequency of 1.6 MHz.

The use of the SOT-23 package, made possible by the minimal losses of the 800-mA switch, and the small inductors and capacitors result in extremely high power density. The 30-V internal switch makes these solutions perfect for boosting to voltages of 5 V to 28 V.

This device has a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

The LM27313/-Q1 switching regulator is a current-mode boost converter with a fixed operating frequency of 1.6 MHz.

The use of the SOT-23 package, made possible by the minimal losses of the 800-mA switch, and the small inductors and capacitors result in extremely high power density. The 30-V internal switch makes these solutions perfect for boosting to voltages of 5 V to 28 V.

This device has a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM27313 ACTIVE 1.6 MHz boost converter with 30V Internal FET switch in SOT-23 Commercial grade version.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM27313/-Q1 1.6-MHz Boost Converter With 30-V Internal FET Switch in SOT-23 datasheet (Rev. E) PDF | HTML 23 Oct 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

PMP15014 — Infotainment Power System Reference Design for Automotive

The PME15014 is designed to be an automotive off-battery front end power supply for infotainment systems. It was created using a one stage power system meeting high voltage input needs and providing low voltage for multi output rails for different load needs. The system also provides transient and (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos