LM2737

ACTIVE

2.2-V to 16-V, 2-MHz, N-channel FET synchronous buck controller with over and undervoltage flag

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS546A24A ACTIVE 2.95-V to 18-V, stackable 10-A synchronous SWIFT™ buck converter with pin-strapping and PMBus Stackable (x4) with frequency synchronization and extended positive operating temperature range.

Product details

Vin (min) (V) 2.2 Vin (max) (V) 16 Iout (max) (A) 20 Operating temperature range (°C) -40 to 125 Control mode Voltage mode Topology Buck Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 13.5 Features Enable Iq (typ) (µA) 1500 Duty cycle (max) (%) 90 Number of phases 1
Vin (min) (V) 2.2 Vin (max) (V) 16 Iout (max) (A) 20 Operating temperature range (°C) -40 to 125 Control mode Voltage mode Topology Buck Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 13.5 Features Enable Iq (typ) (µA) 1500 Duty cycle (max) (%) 90 Number of phases 1
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Input Power from 2.2V to 16V
  • Output Voltage Adjustable Down to 0.6V
  • Power Good flag, Adjustable Soft-Start and Output Enable for Easy Power Sequencing
  • Output Over-Voltage and Under-Voltage Latch-Off (LM2727)
  • Output Over-Voltage and Under-Voltage Flag (LM2737)
  • Reference Accuracy: 1.5% (0°C - 125°C)
  • Current Limit Without Sense Resistor
  • Soft Start
  • Switching Frequency from 50 kHz to 2 MHz
  • TSSOP-14 Package

All trademarks are the property of their respective owners.

  • Input Power from 2.2V to 16V
  • Output Voltage Adjustable Down to 0.6V
  • Power Good flag, Adjustable Soft-Start and Output Enable for Easy Power Sequencing
  • Output Over-Voltage and Under-Voltage Latch-Off (LM2727)
  • Output Over-Voltage and Under-Voltage Flag (LM2737)
  • Reference Accuracy: 1.5% (0°C - 125°C)
  • Current Limit Without Sense Resistor
  • Soft Start
  • Switching Frequency from 50 kHz to 2 MHz
  • TSSOP-14 Package

All trademarks are the property of their respective owners.

The LM2727 and LM2737 are high-speed, synchronous, switching regulator controllers. They are intended to control currents of 0.7A to 20A with up to 95% conversion efficiencies. The LM2727 employs output over-voltage and under-voltage latch-off. For applications where latch-off is not desired, the LM2737 can be used. Power up and down sequencing is achieved with the power-good flag, adjustable soft-start and output enable features. The LM2737 and LM2737 operate from a low-current 5V bias and can convert from a 2.2V to 16V power rail. Both parts utilize a fixed-frequency, voltage-mode, PWM control architecture and the switching frequency is adjustable from 50kHz to 2MHz by adjusting the value of an external resistor. Current limit is achieved by monitoring the voltage drop across the on-resistance of the low-side MOSFET, which enhances low duty-cycle operation. The wide range of operating frequencies gives the power supply designer the flexibility to fine-tune component size, cost, noise and efficiency. The adaptive, non-overlapping MOSFET gate-drivers and high-side bootstrap structure helps to further maximize efficiency. The high-side power FET drain voltage can be from 2.2V to 16V and the output voltage is adjustable down to 0.6V.

The LM2727 and LM2737 are high-speed, synchronous, switching regulator controllers. They are intended to control currents of 0.7A to 20A with up to 95% conversion efficiencies. The LM2727 employs output over-voltage and under-voltage latch-off. For applications where latch-off is not desired, the LM2737 can be used. Power up and down sequencing is achieved with the power-good flag, adjustable soft-start and output enable features. The LM2737 and LM2737 operate from a low-current 5V bias and can convert from a 2.2V to 16V power rail. Both parts utilize a fixed-frequency, voltage-mode, PWM control architecture and the switching frequency is adjustable from 50kHz to 2MHz by adjusting the value of an external resistor. Current limit is achieved by monitoring the voltage drop across the on-resistance of the low-side MOSFET, which enhances low duty-cycle operation. The wide range of operating frequencies gives the power supply designer the flexibility to fine-tune component size, cost, noise and efficiency. The adaptive, non-overlapping MOSFET gate-drivers and high-side bootstrap structure helps to further maximize efficiency. The high-side power FET drain voltage can be from 2.2V to 16V and the output voltage is adjustable down to 0.6V.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM2727/2737 N-Chan FET Synch Buck Reg Cntrlr for Low Output Volt datasheet (Rev. D) 28 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​