Home Power management LED drivers Illumination LED drivers

LM2754

ACTIVE

800mA switched capacitor flash LED driver with Time-Out Protection

alarmNotifications Order now

Product details

Input voltage type DC/DC Topology Charge pump, current mode Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 3 Iout (max) (A) 0.8 Iq (typ) (mA) 3.4 Features Enable, True Shutdown Operating temperature range (°C) -40 to 85 Dimming method Analog, PWM Number of channels 4 Rating Catalog
Input voltage type DC/DC Topology Charge pump, current mode Vin (min) (V) 2.8 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 3 Iout (max) (A) 0.8 Iq (typ) (mA) 3.4 Features Enable, True Shutdown Operating temperature range (°C) -40 to 85 Dimming method Analog, PWM Number of channels 4 Rating Catalog
WQFN (RTW) 24 16 mm² 4 x 4
  • Up to 800mA Output Current
  • Wide Operating Input Voltage Range: 2.8V to 5.5V
  • Drives 1, 2, 3 or 4 LEDs in Parallel
  • Ability to Disable One Current Sink Via the SEL Pin to Accommodate 3-LED Flash Modules
  • Time-Out Circuitry Limits Flash Duration to 1 Second
  • TX Input Ensures Synchronization with RF Power Amplifier Pulse
  • Adaptive 1x, 1.5x and 2x Gains for Maximum Efficiency
  • 1MHz Constant Frequency Operation
  • Output Current Limit
  • True Shutdown Output Disconnect
  • <1µA Shutdown Current
  • Internal Soft-Start Limits Inrush Current
  • No Inductor Required
  • Total Solution Size without LED <28mm2
  • Low Profile 24-Pin WQFN Package (4mm x 4mm x 0.8mm)

All trademarks are the property of their respective owners.

  • Up to 800mA Output Current
  • Wide Operating Input Voltage Range: 2.8V to 5.5V
  • Drives 1, 2, 3 or 4 LEDs in Parallel
  • Ability to Disable One Current Sink Via the SEL Pin to Accommodate 3-LED Flash Modules
  • Time-Out Circuitry Limits Flash Duration to 1 Second
  • TX Input Ensures Synchronization with RF Power Amplifier Pulse
  • Adaptive 1x, 1.5x and 2x Gains for Maximum Efficiency
  • 1MHz Constant Frequency Operation
  • Output Current Limit
  • True Shutdown Output Disconnect
  • <1µA Shutdown Current
  • Internal Soft-Start Limits Inrush Current
  • No Inductor Required
  • Total Solution Size without LED <28mm2
  • Low Profile 24-Pin WQFN Package (4mm x 4mm x 0.8mm)

All trademarks are the property of their respective owners.

The LM2754 is an integrated low noise, high current switched capacitor DC/DC converter with four regulated current sinks. The device is optimized for driving 1 to 4 high power white LEDs in parallel with a maximum current of 800mA. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage and current requirements.

Two external low power resistors set the desired current for Torch and Flash modes. The TX pin allows the device to be forced into Torch mode during a Flash pulse, allowing for synchronization between the RF power amplifier pulse and Flash/Torch modes. To protect the device and Flash LEDs, internal Time-Out circuitry turns off the LM2754 in case of a faulty prolonged Flash mode. Internal soft-start circuitry limits the amount of inrush current during start-up.

The LM2754 is available in a small 24-pin thermally enhanced WQFN package.

The LM2754 is an integrated low noise, high current switched capacitor DC/DC converter with four regulated current sinks. The device is optimized for driving 1 to 4 high power white LEDs in parallel with a maximum current of 800mA. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage and current requirements.

Two external low power resistors set the desired current for Torch and Flash modes. The TX pin allows the device to be forced into Torch mode during a Flash pulse, allowing for synchronization between the RF power amplifier pulse and Flash/Torch modes. To protect the device and Flash LEDs, internal Time-Out circuitry turns off the LM2754 in case of a faulty prolonged Flash mode. Internal soft-start circuitry limits the amount of inrush current during start-up.

The LM2754 is available in a small 24-pin thermally enhanced WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM2754 800mA Switched Capacitor Flash LED Driver with Time-Out Protection datasheet (Rev. A) 01 May 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
EVM User's guide AN-1546 LM2754 Evaluation Board (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos