Home Power management LED drivers Illumination LED drivers

LM2759

ACTIVE

1A switched capacitor flash LED driver with I2C compatible interface

alarmNotifications Order now

Product details

Input voltage type DC/DC Topology Charge pump, current mode Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 3 Iout (max) (A) 1 Iq (typ) (mA) 3.4 Features I2C control Operating temperature range (°C) -30 to 85 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Charge pump, current mode Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (max) (V) 5.5 Vout (min) (V) 3 Iout (max) (A) 1 Iq (typ) (mA) 3.4 Features I2C control Operating temperature range (°C) -30 to 85 Dimming method Analog, PWM Number of channels 1 Rating Catalog
WSON (DQB) 12 9 mm² 3 x 3
  • Up to 1A Output Current
  • Solution Area < 22 mm2
  • No Inductor Required
  • 90% Peak Efficiency
  • Adaptive 1x, 1.5x and 2x Gains for Maximum Efficiency
  • Load Disconnect in Shutdown
  • Accurate Input Current Control During Gain Transitions
  • Flash Time-Out
  • TX Input Pin Ensures Synchronization with RF Power Amplifier Pulse
  • Torch, Flash, and Indicator Modes
  • External Flash Enable via Strobe Input Pin
  • Strobe Input Disable via I2C
  • Programmable Flash Pulse Duration, and Torch and Flash Currents via I2C-Compatible Interface
  • 1MHz Constant Frequency Operation
  • Low Profile 12–Pin WSON (3mm x 3mm x 0.8mm)

All trademarks are the property of their respective owners.

  • Up to 1A Output Current
  • Solution Area < 22 mm2
  • No Inductor Required
  • 90% Peak Efficiency
  • Adaptive 1x, 1.5x and 2x Gains for Maximum Efficiency
  • Load Disconnect in Shutdown
  • Accurate Input Current Control During Gain Transitions
  • Flash Time-Out
  • TX Input Pin Ensures Synchronization with RF Power Amplifier Pulse
  • Torch, Flash, and Indicator Modes
  • External Flash Enable via Strobe Input Pin
  • Strobe Input Disable via I2C
  • Programmable Flash Pulse Duration, and Torch and Flash Currents via I2C-Compatible Interface
  • 1MHz Constant Frequency Operation
  • Low Profile 12–Pin WSON (3mm x 3mm x 0.8mm)

All trademarks are the property of their respective owners.

LM2759 is an integrated low-noise, high-current switched capacitor DC/DC converter with a regulated current source. The device requires only four small ceramic capacitors making the total solution area less than 22 mm2 and the height less than 1 mm. The LM2759 is capable of driving loads up to 1A from a single-cell Li-Ion battery. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage and current requirements.

The LED current can be programmed up to 1A via an I2C-compatible interface, along with eight selectable Flash Time-Out durations. One high-current Flash LED can be driven either in a high-power Flash mode or a low-power Torch mode. The Strobe pin allows the flash to be toggled via a Flash enable signal from a camera module. The TX input pin limits the Flash LED current to the Torch current level during a RF PA pulse, to reduce high loads on the battery. Internal soft-start circuitry limits the amount of inrush current during start-up.

LM2759 is offered in a small 12-pin thermally enhanced WSON package.

LM2759 is an integrated low-noise, high-current switched capacitor DC/DC converter with a regulated current source. The device requires only four small ceramic capacitors making the total solution area less than 22 mm2 and the height less than 1 mm. The LM2759 is capable of driving loads up to 1A from a single-cell Li-Ion battery. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage and current requirements.

The LED current can be programmed up to 1A via an I2C-compatible interface, along with eight selectable Flash Time-Out durations. One high-current Flash LED can be driven either in a high-power Flash mode or a low-power Torch mode. The Strobe pin allows the flash to be toggled via a Flash enable signal from a camera module. The TX input pin limits the Flash LED current to the Torch current level during a RF PA pulse, to reduce high loads on the battery. Internal soft-start circuitry limits the amount of inrush current during start-up.

LM2759 is offered in a small 12-pin thermally enhanced WSON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM36010 ACTIVE LM36010 Synchronous Boost LED flash driver LM36010 and LM36011 are single channel flash LED driver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM2759 1A Switched Capacitor Flash LED Driver with I 2 C Compatible Interface datasheet (Rev. D) 03 May 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (DQB) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos