LM2770

ACTIVE

High Efficiency Switched Capacitor Step-Down DC/DC Regulator with Sleep Mode

Product details

Rating Catalog Operating temperature range (°C) -30 to 105 Type Charge pump Iout (max) (A) 0.25 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 475 Switching frequency (max) (kHz) 925 Features Dynamic Voltage Scaling, Regulated Vout (min) (V) 1.2 Vout (max) (V) 1.575 Iq (typ) (µA) 55
Rating Catalog Operating temperature range (°C) -30 to 105 Type Charge pump Iout (max) (A) 0.25 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 475 Switching frequency (max) (kHz) 925 Features Dynamic Voltage Scaling, Regulated Vout (min) (V) 1.2 Vout (max) (V) 1.575 Iq (typ) (µA) 55
WSON (DSC) 10 9 mm² 3 x 3
  • High Efficiency Multi-Gain Architecture: Peak Power Efficiency >85%
  • Output Voltage Pairs: 1.2V/1.5V and 1.2V/1.575V
  • Dynamic Output Voltage Selection
  • ±3% Output Voltage Accuracy
  • Output Currents up to 250mA
  • 2.7V to 5.5V Input Range
  • Low-Supply-Current Sleep Mode
  • 55µA Quiescent Supply Current in Full-Power Mode
  • Soft-Start
  • Short-Circuit Protection in Full-Power Mode
  • Current-Limit Protection in Sleep Mode
  • WSON-10 Package (3mm × 3mm × 0.8mm)

All trademarks are the property of their respective owners.

  • High Efficiency Multi-Gain Architecture: Peak Power Efficiency >85%
  • Output Voltage Pairs: 1.2V/1.5V and 1.2V/1.575V
  • Dynamic Output Voltage Selection
  • ±3% Output Voltage Accuracy
  • Output Currents up to 250mA
  • 2.7V to 5.5V Input Range
  • Low-Supply-Current Sleep Mode
  • 55µA Quiescent Supply Current in Full-Power Mode
  • Soft-Start
  • Short-Circuit Protection in Full-Power Mode
  • Current-Limit Protection in Sleep Mode
  • WSON-10 Package (3mm × 3mm × 0.8mm)

All trademarks are the property of their respective owners.

The LM2770 is a switched capacitor step-down regulator that is ideal for powering low-voltage applications in portable systems. The LM2770 can supply load currents up to 250mA and operates over an input voltage range of 2.7V to 5.5V. This makes the LM2770 a great choice for systems powered by 1-cell Li-Ion batteries and chargers. The output voltage of the LM2770 can be dynamically switched between two output levels with a logic input pin. Output voltage pairs currently available include 1.2V/1.5V and 1.2V/1.575V. Other pairs of voltage options can be developed upon request.

LM2770 efficiency is superior to both fixed-gain switched capacitor buck regulators and low-dropout linear regulators (LDO's). Multiple fractional gains maximize power efficiency over the entire input voltage and output current ranges. The LM2770 can also be switched into a low-power sleep mode when load currents are light (≤ 20mA). In sleep mode, the charge pump is off, and the output is driven with a low-noise, low-power linear regulator.

Soft-start, short-circuit protection, current-limit protection, and thermal-shutdown protection are also included. The LM2770 is available in TI’s small 10-pin Leadless Leadframe Package (WSON-10).

The LM2770 is a switched capacitor step-down regulator that is ideal for powering low-voltage applications in portable systems. The LM2770 can supply load currents up to 250mA and operates over an input voltage range of 2.7V to 5.5V. This makes the LM2770 a great choice for systems powered by 1-cell Li-Ion batteries and chargers. The output voltage of the LM2770 can be dynamically switched between two output levels with a logic input pin. Output voltage pairs currently available include 1.2V/1.5V and 1.2V/1.575V. Other pairs of voltage options can be developed upon request.

LM2770 efficiency is superior to both fixed-gain switched capacitor buck regulators and low-dropout linear regulators (LDO's). Multiple fractional gains maximize power efficiency over the entire input voltage and output current ranges. The LM2770 can also be switched into a low-power sleep mode when load currents are light (≤ 20mA). In sleep mode, the charge pump is off, and the output is driven with a low-noise, low-power linear regulator.

Soft-start, short-circuit protection, current-limit protection, and thermal-shutdown protection are also included. The LM2770 is available in TI’s small 10-pin Leadless Leadframe Package (WSON-10).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM2770 High Efficiency Switched Cap Step-Down DC/DC Regulator w/Sleep Mode datasheet (Rev. E) 01 May 2013
Application note Power Management Design for Applications Processors 22 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos