Home Power management LED drivers Backlight LED drivers

LM27952

ACTIVE

White LED adaptive 1.5X/1X switched capacitor current driver with 3V-5.5V input voltage range

Product details

Number of channels 4 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 3 Vout (max) (V) 5.5 Type Capacitive Switching frequency (max) (kHz) 975 Duty cycle (max) (%) 100 LED current per channel (mA) 30 Peak efficiency (%) 85 Topology Boost Features Direct PWM Dimming Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 4 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 3 Vout (max) (V) 5.5 Type Capacitive Switching frequency (max) (kHz) 975 Duty cycle (max) (%) 100 LED current per channel (mA) 30 Peak efficiency (%) 85 Topology Boost Features Direct PWM Dimming Operating temperature range (°C) -40 to 85 Rating Catalog
WSON (NHK) 14 12 mm² 4 x 3
  • Drives up to 4 LEDs with up to 30mA each
  • Regulated current sources with 0.2%(typ.) matching
  • 3/2x, 1x Gain transition based on LED VF
  • Peak Efficiency Over 85%
  • Input Voltage Range: 3.0V to 5.5V
  • PWM Brightness Control
  • Very Small Solution Size - NO INDUCTOR
  • Fixed 750kHz Switching Frequency
  • <1µA Shutdown Current
  • 14-pin WSON Package: 4.0mm X 3.0mm X 0.8mm

All trademarks are the property of their respective owners.

  • Drives up to 4 LEDs with up to 30mA each
  • Regulated current sources with 0.2%(typ.) matching
  • 3/2x, 1x Gain transition based on LED VF
  • Peak Efficiency Over 85%
  • Input Voltage Range: 3.0V to 5.5V
  • PWM Brightness Control
  • Very Small Solution Size - NO INDUCTOR
  • Fixed 750kHz Switching Frequency
  • <1µA Shutdown Current
  • 14-pin WSON Package: 4.0mm X 3.0mm X 0.8mm

All trademarks are the property of their respective owners.

The LM27952 is a switched capacitor white-LED driver capable of driving up to 4 LEDs with 30mA through each LED. Its 4 tightly regulated current sinks ensure excellent LED current and brightness matching. LED drive current is programmed by an external sense resistor. The LM27952 operates over an input voltage range from 3.0V to 5.5V and requires only four low-cost ceramic capacitors.

The LM27952 provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2, or in a gain of 1. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage requirements.

The LM27952 uses constant frequency pre-regulation to minimize conducted noise on the input. It has a fixed 750kHz switching frequency optimized for portable applications. The LM27952 consumes less than 1µA of supply current when shut down.

The LM27952 is available in a 14-pin No-Pullback Leadless Leadframe Package: WSON-14.

The LM27952 is a switched capacitor white-LED driver capable of driving up to 4 LEDs with 30mA through each LED. Its 4 tightly regulated current sinks ensure excellent LED current and brightness matching. LED drive current is programmed by an external sense resistor. The LM27952 operates over an input voltage range from 3.0V to 5.5V and requires only four low-cost ceramic capacitors.

The LM27952 provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2, or in a gain of 1. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage requirements.

The LM27952 uses constant frequency pre-regulation to minimize conducted noise on the input. It has a fixed 750kHz switching frequency optimized for portable applications. The LM27952 consumes less than 1µA of supply current when shut down.

The LM27952 is available in a 14-pin No-Pullback Leadless Leadframe Package: WSON-14.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM27952 White LED Adaptive 1.5X/1X Switched Capacitor Current Driver datasheet (Rev. B) 02 May 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Optimizing Efficiency in White LED Backlight Applications 21 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (NHK) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos