A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM2901B ACTIVE 36-V, quad differential standard comparator Wider voltage range, improved speed, offset voltage, and power consumption

Product details

Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 30 Vs (min) (V) 2 Rating Catalog Iq per channel (typ) (mA) 0.2 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 250 VICR (max) (V) 28.5 VICR (min) (V) 0
Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 30 Vs (min) (V) 2 Rating Catalog Iq per channel (typ) (mA) 0.2 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 250 VICR (max) (V) 28.5 VICR (min) (V) 0
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4

  • NEW LM339B and LM2901B
  • Improved specifications of B-version
    • Maximum rating: up to 38 V
    • ESD rating (HBM): 2k V
    • Low input offset: 0.37 mV
    • Low input bias current: 3.5 nA
    • Low supply-current: 200 µA per comparator
    • Faster response time of 1 µsec
    • Extended temperature range for LM339B
  • B-version is drop-in replacement for LM239, LM339 and LM2901, A and V versions
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage: ±38 V
  • Low output saturation voltage
  • Output compatible with TTL, MOS, and CMOS
  • For single version, see the TL331B
  • For dual version, see the LM393B or LM2903B

  • NEW LM339B and LM2901B
  • Improved specifications of B-version
    • Maximum rating: up to 38 V
    • ESD rating (HBM): 2k V
    • Low input offset: 0.37 mV
    • Low input bias current: 3.5 nA
    • Low supply-current: 200 µA per comparator
    • Faster response time of 1 µsec
    • Extended temperature range for LM339B
  • B-version is drop-in replacement for LM239, LM339 and LM2901, A and V versions
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage: ±38 V
  • Low output saturation voltage
  • Output compatible with TTL, MOS, and CMOS
  • For single version, see the TL331B
  • For dual version, see the LM393B or LM2903B

The LM339B and LM2901B devices are the next generation versions of the industry-standard LM339 and LM2901 comparator family. These next generation B-version comparators feature lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2 kV ESD performance and input ruggedness through dedicated ESD clamps. The LM339B and LM2901B can drop-in replace the LM239, LM339 and LM2901, for both "A" and "V" grades.

All devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages.

The LM339B and LM2901B devices are the next generation versions of the industry-standard LM339 and LM2901 comparator family. These next generation B-version comparators feature lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2 kV ESD performance and input ruggedness through dedicated ESD clamps. The LM339B and LM2901B can drop-in replace the LM239, LM339 and LM2901, for both "A" and "V" grades.

All devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV1824 ACTIVE Quad, micropower high-voltage open-drain comparator Upgraded rail-to-rail device with wider voltage range and improved power consumption, propagation delay and offset voltage

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM339B, LM2901B, LM339, LM239, LM139, LM2901 Quad Differential Comparators datasheet (Rev. X) PDF | HTML 26 Oct 2023
Application note Application Design Guidelines for LM339, LM393, TL331 Family Comparators Including the New B-versions (Rev. F) PDF | HTML 12 Dec 2024
Functional safety information LM2901, LM2901B, LM2901V, LM2901AV FS, FIT Rate, Failure Mode and Pin FMA PDF | HTML 08 Apr 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Simulation model

LM2901 and LM339 PSpice Model (Rev. C)

SLCJ010C.ZIP (45 KB) - PSpice Model
Simulation model

LM2901 and LM339 TINA-TI Spice Model (Rev. B)

SLCM013B.ZIP (10 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00420 — ADC-based, digitally-isolated, wide-input, 16-channel, AC/DC binary input reference design

This reference design showcases a cost-optimized and scalable ADC-based AC/DC binary input module (BIM) architecture with reinforced isolation. The 16 channels of a 10- or 12-bit SAR ADC are used for sensing multiple binary inputs. The op amps, in addition to keeping the cost per-channel low, (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP8920 — High-Eff 2Stage Univ Input Pwr Supply Using Trans Mode PFC/LLC Resonant Conv Reference Design

Low EMI, high efficiency, high power factor and reliable power supply are main focus of the PMP8920 design for telecom applications. Transient mode (TM) power factor correction (PFC) with UCC28051 and LLC series resonant converter (SRC) with UCC25600 are applied in PMP8911. In addition, (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian
SOP (NS) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos