Product details

Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 32 Vs (min) (V) 2 Rating Automotive Iq per channel (typ) (mA) 0.2 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 250 VICR (max) (V) 30.5 VICR (min) (V) 0
Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 1.3 Vs (max) (V) 32 Vs (min) (V) 2 Rating Automotive Iq per channel (typ) (mA) 0.2 Vos (offset voltage at 25°C) (max) (mV) 2 Rail-to-rail In to V- Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 250 VICR (max) (V) 30.5 VICR (min) (V) 0
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4

  • NEW LM339B and LM2901B
  • Improved specifications of B-version
    • Maximum rating: up to 38 V
    • ESD rating (HBM): 2k V
    • Low input offset: 0.37 mV
    • Low input bias current: 3.5 nA
    • Low supply-current: 200 µA per comparator
    • Faster response time of 1 µsec
    • Extended temperature range for LM339B
  • B-version is drop-in replacement for LM239, LM339 and LM2901, A and V versions
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage: ±38 V
  • Low output saturation voltage
  • Output compatible with TTL, MOS, and CMOS
  • For single version, see the TL331B
  • For dual version, see the LM393B or LM2903B

  • NEW LM339B and LM2901B
  • Improved specifications of B-version
    • Maximum rating: up to 38 V
    • ESD rating (HBM): 2k V
    • Low input offset: 0.37 mV
    • Low input bias current: 3.5 nA
    • Low supply-current: 200 µA per comparator
    • Faster response time of 1 µsec
    • Extended temperature range for LM339B
  • B-version is drop-in replacement for LM239, LM339 and LM2901, A and V versions
  • Common-mode input voltage range includes ground
  • Differential input voltage range equal to maximum-rated supply voltage: ±38 V
  • Low output saturation voltage
  • Output compatible with TTL, MOS, and CMOS
  • For single version, see the TL331B
  • For dual version, see the LM393B or LM2903B

The LM339B and LM2901B devices are the next generation versions of the industry-standard LM339 and LM2901 comparator family. These next generation B-version comparators feature lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2 kV ESD performance and input ruggedness through dedicated ESD clamps. The LM339B and LM2901B can drop-in replace the LM239, LM339 and LM2901, for both "A" and "V" grades.

All devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages.

The LM339B and LM2901B devices are the next generation versions of the industry-standard LM339 and LM2901 comparator family. These next generation B-version comparators feature lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2 kV ESD performance and input ruggedness through dedicated ESD clamps. The LM339B and LM2901B can drop-in replace the LM239, LM339 and LM2901, for both "A" and "V" grades.

All devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM339B, LM2901B, LM339, LM239, LM139, LM2901 Quad Differential Comparators datasheet (Rev. X) PDF | HTML 26 Oct 2023
Functional safety information LM2901, LM2901B, LM2901V, LM2901AV FS, FIT Rate, Failure Mode and Pin FMA PDF | HTML 08 Apr 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

LP87642Q1EVM — LP87642-Q1 evaluation module for four-phase one output functional safety compliant buck converter

The LP87642Q1EVM board can be used to test, demo, debug and configure one or more LP8764-Q1 power managements ICs for automotive and industrial applications. The device on board is LP876411E2RQRQ1 which has 4-phase 2.2 MHz configuration for one high current multiphase rail. The EVM boards can be (...)

User guide: PDF | HTML
Evaluation board

LP87644Q1EVM — LP87644-Q1 evaluation module for four-output buck converter

The LP87644Q1EVM board can be used to test, demo, debug and configure one or more LP8764-Q1 power managements ICs for automotive and industrial applications. The device on board is LP876441E4RQKRQ1 which has 1+1+1+1-phase configuration for 4 different output voltage rails. The boards can be (...)
User guide: PDF | HTML
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos