8-pin (D) package image

LM2936BMX-3.3/NOPB ACTIVE

50-mA, 60-V, low-IQ, low-dropout voltage regulator with reverse voltage protection

ACTIVE Custom reel may be available
Same as: LM2936BMX-3.3/NOPB.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM2936BM-3.3/NOPB ACTIVE
Package qty | Carrier 95 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the LM2936

  • LM2936 Operating VIN range of 5.5 V to 40 V
  • LM2936HV Operating VIN range of 5.5 V to 60 V
  • Ultra Low Quiescent Current (IQ ≤ 15 µA for
    IOUT = 100 µA)
  • Fixed 3-V, 3.3-V or 5-V with 50-mA Output
  • ±2% Initial Output Tolerance
  • ±3% Output Tolerance Over Line, Load, and Temperature
  • Dropout Voltage Typically 200 mV at IOUT = 50 mA
  • –24-V Input Voltage Protection
  • –50-V Input Transient Protection
  • Internal Short Circuit Current Limit
  • Internal Thermal Shutdown Protection
  • Shutdown Pin Available with LM2936BM Package

Description for the LM2936

The LM2936 ultra-low quiescent current regulator features low dropout voltage and low current in the standby mode. With less than 15-μA quiescent current at a 100-μA load, the LM2936 is ideally suited for automotive and other battery operated systems. The LM2936 retains all of the features that are common to low dropout regulators including a low dropout PNP pass device, short circuit protection, reverse battery protection, and thermal shutdown. The LM2936 has a 40-V maximum operating voltage limit, a −40°C to 125°C operating temperature range, and ±3% output voltage tolerance over the entire output current, input voltage, and temperature range. The LM2936 is available in a TO-92 through-hole package, as well as SOIC-8, VSSOP, SOT–223, and TO-252 surface mount packages.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM2936BM-3.3/NOPB ACTIVE
Package qty | Carrier 95 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more