LM2991QML

ACTIVE

Negative Low Dropout Adjustable Regulator

Product details

Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 0.3 Vin (min) (V) -26 Vout (max) (V) -3 Vout (min) (V) -24 Fixed output options (V) 0 Rating Military Noise (µVrms) 200 PSRR at 100 KHz (dB) 22 Iq (typ) (mA) 0.7 Thermal resistance θJA (°C/W) 28 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 600 Operating temperature range (°C) -55 to 125
Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 0.3 Vin (min) (V) -26 Vout (max) (V) -3 Vout (min) (V) -24 Fixed output options (V) 0 Rating Military Noise (µVrms) 200 PSRR at 100 KHz (dB) 22 Iq (typ) (mA) 0.7 Thermal resistance θJA (°C/W) 28 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 600 Operating temperature range (°C) -55 to 125
CFP (NAC) 16 62.9285 mm² 9.91 x 6.35 DIESALE (Y) See data sheet WAFERSALE (YS) See data sheet

  • Output voltage adjustable from −2V to −25V
  • Output current in excess of 1A
  • Dropout voltage typically 0.6V at 1A load
  • Low quiescent current
  • Internal short circuit current limit
  • Internal thermal shutdown with hysteresis
  • TTL, CMOS compatible ^ON/OFF switch
  • Functional complement to the LM2941 series

  • Output voltage adjustable from −2V to −25V
  • Output current in excess of 1A
  • Dropout voltage typically 0.6V at 1A load
  • Low quiescent current
  • Internal short circuit current limit
  • Internal thermal shutdown with hysteresis
  • TTL, CMOS compatible ^ON/OFF switch
  • Functional complement to the LM2941 series

  • The LM2991 is a low dropout adjustable negative regulator with a output voltage range between −2V to −25V. The LM2991 provides up to 1A of load current and features a ^On /Off pin for remote shutdown capability.

    The LM2991 uses new circuit design techniques to provide a low dropout voltage, low quiescent current and low temperature coefficient precision reference. The dropout voltage at 1A load current is typically 0.6V and a guaranteed worst-case maximum of 1V over the entire operating temperature range. The quiescent current is typically 1 mA with a 1A load current and an input-output voltage differential greater than 3V. A unique circuit design of the internal bias supply limits the quiescent current to only 9 mA (typical) when the regulator is in the dropout mode (VO − VI  3V).

    The LM2991 is short-circuit proof, and thermal shutdown includes hysteresis to enhance the reliability of the device when inadvertently overloaded for extended periods.


    The LM2991 is a low dropout adjustable negative regulator with a output voltage range between −2V to −25V. The LM2991 provides up to 1A of load current and features a ^On /Off pin for remote shutdown capability.

    The LM2991 uses new circuit design techniques to provide a low dropout voltage, low quiescent current and low temperature coefficient precision reference. The dropout voltage at 1A load current is typically 0.6V and a guaranteed worst-case maximum of 1V over the entire operating temperature range. The quiescent current is typically 1 mA with a 1A load current and an input-output voltage differential greater than 3V. A unique circuit design of the internal bias supply limits the quiescent current to only 9 mA (typical) when the regulator is in the dropout mode (VO − VI  3V).

    The LM2991 is short-circuit proof, and thermal shutdown includes hysteresis to enhance the reliability of the device when inadvertently overloaded for extended periods.


    Download View video with transcript Video

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 3
    Type Title Date
    * Data sheet LM2991QML Negative Low Dropout Adjustable Regulator datasheet (Rev. A) 05 Oct 2011
    * SMD LM2991QML SMD 5962-96505 21 Jun 2016
    More literature Die D/S LM2991 MD8 Negative Low Dropout Adj Regulator 20 Sep 2012

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Package Pins CAD symbols, footprints & 3D models
    CFP (NAC) 16 Ultra Librarian
    DIESALE (Y)
    WAFERSALE (YS)

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos