Product details

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.028 Vs (max) (V) 24 Vs (min) (V) 10 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 5.5 Input bias current (±) (max) (nA) 25000 Rail-to-rail No Rating Catalog Operating temperature range (°C) 0 to 70 Features Strobe VICR (max) (V) 17 VICR (min) (V) 7
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.028 Vs (max) (V) 24 Vs (min) (V) 10 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 5.5 Input bias current (±) (max) (nA) 25000 Rail-to-rail No Rating Catalog Operating temperature range (°C) 0 to 70 Features Strobe VICR (max) (V) 17 VICR (min) (V) 7
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Fast Response Times
  • Improved Gain and Accuracy
  • Fanout to 10 Series 54/74 TTL Loads
  • Strobe Capability
  • Short-Circuit and Surge Protection
  • Designed to Be Interchangeable With National Semiconductor LM306

  • Fast Response Times
  • Improved Gain and Accuracy
  • Fanout to 10 Series 54/74 TTL Loads
  • Strobe Capability
  • Short-Circuit and Surge Protection
  • Designed to Be Interchangeable With National Semiconductor LM306

The LM306 is a high-speed voltage comparator with differential inputs, a low-impedance high-
sink-current (100 mA) output, and two strobe inputs. This device detects low-level analog or digital signals and can drive digital logic or lamps and relays directly. Short-circuit protection and surge-current limiting is provided.

A low-level input at either strobe causes the output to remain high regardless of the differential input.When both strobe inputs are either open or at a high logic level, the output voltage is controlled by the differential input voltage. The circuit will operate with any negative supply voltage between -3 V and -12 V with little difference in performance.

The LM306 is characterized for operation from 0°C to 70°C.

The LM306 is a high-speed voltage comparator with differential inputs, a low-impedance high-
sink-current (100 mA) output, and two strobe inputs. This device detects low-level analog or digital signals and can drive digital logic or lamps and relays directly. Short-circuit protection and surge-current limiting is provided.

A low-level input at either strobe causes the output to remain high regardless of the differential input.When both strobe inputs are either open or at a high logic level, the output voltage is controlled by the differential input voltage. The circuit will operate with any negative supply voltage between -3 V and -12 V with little difference in performance.

The LM306 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Differential Comparator With Strobes datasheet (Rev. A) 01 Oct 1991
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos