LM3102-Q1

ACTIVE

Synchronous 1MHz 2.5A Step-Down Voltage Regulator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMQ66430-Q1 ACTIVE Automotive 36-V, 3-A low EMI synchronous step-down converter with 1.5-µA IQ Integrated input bypass capacitor and boot cap for lower EMI and smaller footprint, dual-random spread spectrum and lower IQ.

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2.5 Vin (min) (V) 4.5 Vin (max) (V) 42 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1000 Features Enable, Over Current Protection, Synchronous Rectification Control mode COT with emulated ripple Vout (min) (V) 0.8 Vout (max) (V) 7 Iq (typ) (µA) 1000 Duty cycle (max) (%) 94
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2.5 Vin (min) (V) 4.5 Vin (max) (V) 42 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1000 Features Enable, Over Current Protection, Synchronous Rectification Control mode COT with emulated ripple Vout (min) (V) 0.8 Vout (max) (V) 7 Iq (typ) (µA) 1000 Duty cycle (max) (%) 94
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • AEC-Q100-Qualified for Automotive Applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Low Component Count and Small Solution Size
  • Stable With Ceramic and Other Low-ESR Capacitors
  • No Loop Compensation Required
  • High Efficiency at a Light Load by DCM Operation
  • Prebias Start-Up
  • Ultra-Fast Transient Response
  • Programmable Soft Start
  • Programmable Switching Frequency up to 1 MHz
  • Valley Current Limit
  • Output Overvoltage Protection
  • Precision Internal Reference for an Adjustable Output Voltage Down to 0.8 V
  • Thermal Shutdown
  • Key Specifications
    • Input Voltage Range 4.5 V to 42 V
    • 2.5-A Output Current
    • 0.8 V, ±1.5% Reference
    • Integrated Dual N-Channel Main and Synchronous MOSFETs
    • Thermally Enhanced 20-Pin HTSSOP Package
  • Create a Custom Design using the LM3102-Q1 with the WEBENCH® Power Designer
  • AEC-Q100-Qualified for Automotive Applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Low Component Count and Small Solution Size
  • Stable With Ceramic and Other Low-ESR Capacitors
  • No Loop Compensation Required
  • High Efficiency at a Light Load by DCM Operation
  • Prebias Start-Up
  • Ultra-Fast Transient Response
  • Programmable Soft Start
  • Programmable Switching Frequency up to 1 MHz
  • Valley Current Limit
  • Output Overvoltage Protection
  • Precision Internal Reference for an Adjustable Output Voltage Down to 0.8 V
  • Thermal Shutdown
  • Key Specifications
    • Input Voltage Range 4.5 V to 42 V
    • 2.5-A Output Current
    • 0.8 V, ±1.5% Reference
    • Integrated Dual N-Channel Main and Synchronous MOSFETs
    • Thermally Enhanced 20-Pin HTSSOP Package
  • Create a Custom Design using the LM3102-Q1 with the WEBENCH® Power Designer

The LM3102-Q1 synchronously rectified buck converter features all required functions to implement a highly efficient and cost-effective buck regulator. The device can supply 2.5 A to loads with an output voltage as low as 0.8 V. Dual N-channel synchronous MOSFET switches allow a low component count, thus reducing complexity and minimizing board size.

Different from most other COT regulators, the LM3102-Q1 does not rely on output capacitor ESR for stability and is designed to work exceptionally well with ceramic and other very low-ESR output capacitors. The device requires no loop compensation, results in a fast load transient response and simple circuit implementation. The operating frequency remains nearly constant with line variations due to the inverse relationship between the input voltage and the ON-time. The operating frequency can be externally programmed up to 1 MHz. Protection features include VCC undervoltage lockout (UVLO), output overvoltage protection, thermal shutdown, and gate-drive UVLO. The LM3102-Q1 is available in the thermally enhanced 20-pin HTSSOP package.

The LM3102-Q1 synchronously rectified buck converter features all required functions to implement a highly efficient and cost-effective buck regulator. The device can supply 2.5 A to loads with an output voltage as low as 0.8 V. Dual N-channel synchronous MOSFET switches allow a low component count, thus reducing complexity and minimizing board size.

Different from most other COT regulators, the LM3102-Q1 does not rely on output capacitor ESR for stability and is designed to work exceptionally well with ceramic and other very low-ESR output capacitors. The device requires no loop compensation, results in a fast load transient response and simple circuit implementation. The operating frequency remains nearly constant with line variations due to the inverse relationship between the input voltage and the ON-time. The operating frequency can be externally programmed up to 1 MHz. Protection features include VCC undervoltage lockout (UVLO), output overvoltage protection, thermal shutdown, and gate-drive UVLO. The LM3102-Q1 is available in the thermally enhanced 20-pin HTSSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet LM3102-Q1 Automotive Synchronous 1-MHz, 2.5-A Step-Down Voltage Regulator datasheet PDF | HTML 23 May 2019
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML 25 Mar 2024
Application note Low EMI Layout Made SIMPLE With LM43600/1/2/3 and LM46000/1/2 (Rev. A) 12 Sep 2014
User guide AN-1646 LM3102 Demonstration Board Reference Design (Rev. A) 29 Apr 2013
Application note AN-2162 Simple Success With Conducted EMI From DC-DC Converters (Rev. C) 24 Apr 2013
Application note AN-1149 Layout Guidelines for Switching Power Supplies (Rev. C) 23 Apr 2013
Application note AN-1197 Selecting Inductors for Buck Converters (Rev. B) 23 Apr 2013
Application note AN-1229 SIMPLE SWITCHER PCB Layout Guidelines (Rev. C) 23 Apr 2013
Application note AN-1246 Stresses in Wide Input DC-DC Converters (Rev. C) 23 Apr 2013
Application note AN-1520 A Guide to Board Layout for Best Thermal Resistance for Exposed Packages (Rev. B) 23 Apr 2013
Application note AN-1566 Techniques for Thermal Analysis of Switching Power Supply Designs (Rev. A) 23 Apr 2013
Application note AN-1889 How to Measure the Loop Transfer Function of Power Supplies (Rev. A) 23 Apr 2013
Application note AN-2155 Layout Tips for EMI Reduction in DC/ DC Converters (Rev. A) 23 Apr 2013
Application note AN-2200 Precision Current Limiting with the LMP8646 and LMZ12003 (Rev. A) 23 Apr 2013
Application note AN-2218 Precision Current Limiting with the LMP8646 and LM3102 (Rev. A) 23 Apr 2013
User guide AN-1646 LM3102 Demonstration Board Reference Design 01 Oct 2007
Application note Input and Output Capacitor Selection 19 Sep 2005
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005
Application note AN-643 EMI/RFI Board Design (Rev. B) 03 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM3102EVAL — SIMPLE SWITCHER® Synchronous 1MHz 2.5A Step-Down Voltage Regulator Evaluation Module

  • Low component count and small solution size
  • Stable with ceramic and other low ESR capacitors
  • No loop compensation required
  • High efficiency at a light load by DCM operation
  • Pre-bias startup
  • Ultra-fast transient response
  • Programmable soft-start
  • Programmable switching frequency up to 1 MHz
  • Valley current (...)
User guide: PDF
Not available on TI.com
Simulation model

LM3102 PSpice Transient Model

SNVM096.ZIP (225 KB) - PSpice Model
Simulation model

LM3102 TINA-TI Line Transient Reference Design

SNVM068.TSC (186 KB) - TINA-TI Reference Design
Simulation model

LM3102 TINA-TI Load Transient Reference Design

SNVM070.TSC (185 KB) - TINA-TI Reference Design
Simulation model

LM3102 TINA-TI Startup Transient Reference Design

SNVM071.TSC (211 KB) - TINA-TI Reference Design
Simulation model

LM3102 TINA-TI Steady Transient Reference Design

SNVM069.TSC (209 KB) - TINA-TI Reference Design
Simulation model

LM3102 TINA-TI Transient Spice Model

SNVM067.ZIP (17 KB) - TINA-TI Spice Model
Simulation model

LM3102 Unencrypted PSpice Transient Model

SNVM920.ZIP (3 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos