LM317-N-MIL

ACTIVE

1.5A Adjustable Output Linear Regulator

Product details

Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 40 Vin (min) (V) 4.2 Vout (max) (V) 37 Vout (min) (V) 1.2 Fixed output options (V) 1.25 Rating Military Noise (µVrms) 35 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 3.5 Thermal resistance θJA (°C/W) 39 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 2250 Operating temperature range (°C) 0 to 0
Output options Adjustable Output Iout (max) (A) 1.5 Vin (max) (V) 40 Vin (min) (V) 4.2 Vout (max) (V) 37 Vout (min) (V) 1.2 Fixed output options (V) 1.25 Rating Military Noise (µVrms) 35 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 3.5 Thermal resistance θJA (°C/W) 39 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 2250 Operating temperature range (°C) 0 to 0
TO-CAN (NDS) 2 969.2166 mm² 38.94 x 24.89
  • Typ. 0.1% Load Regulation
  • Typ. 0.01%/V Line Regulation
  • 1.5-A Output Current
  • Adjustable Output Down to 1.25 V
  • Current Limit Constant With Temperature
  • 80-dB Ripple Rejection
  • Short-Circuit Protected Output
  • Typ. 0.1% Load Regulation
  • Typ. 0.01%/V Line Regulation
  • 1.5-A Output Current
  • Adjustable Output Down to 1.25 V
  • Current Limit Constant With Temperature
  • 80-dB Ripple Rejection
  • Short-Circuit Protected Output

The LM317-N-MIL adjustable 3-pin positive voltage regulator is capable of supplying in excess of 1.5 A over a 1.25-V to 37-V output range and a wide temperature range. The LM317-N-MIL is easy to use and requires only two external resistors to set the output voltage. Further, both line and load regulation are better than standard fixed regulators.

The LM317-N-MIL offers full overload protection, such as current limit, thermal overload protection, and safe area protection. All overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response. The adjustment terminal can be bypassed to achieve very high ripple rejection ratios that are difficult to achieve with standard 3-terminal regulators.

Because the regulator is floating and detects only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input-to-output differential is not exceeded. That is, avoid short-circuiting the output.

By connecting a fixed resistor between the adjustment pin and output, the LM317-N-MIL can be also used as a precision current regulator. Supplies with electronic shutdown can be achieved by clamping the adjustment terminal to ground, which programs the output to 1.25 V where most loads draw little current.

For applications requiring greater output current, see data sheets for LM150 series (3 A), SNVS772, and LM138 series (5 A), SNVS771. For the negative complement, see LM137 (SNVS778) series data sheet.

The LM317-N-MIL adjustable 3-pin positive voltage regulator is capable of supplying in excess of 1.5 A over a 1.25-V to 37-V output range and a wide temperature range. The LM317-N-MIL is easy to use and requires only two external resistors to set the output voltage. Further, both line and load regulation are better than standard fixed regulators.

The LM317-N-MIL offers full overload protection, such as current limit, thermal overload protection, and safe area protection. All overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response. The adjustment terminal can be bypassed to achieve very high ripple rejection ratios that are difficult to achieve with standard 3-terminal regulators.

Because the regulator is floating and detects only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input-to-output differential is not exceeded. That is, avoid short-circuiting the output.

By connecting a fixed resistor between the adjustment pin and output, the LM317-N-MIL can be also used as a precision current regulator. Supplies with electronic shutdown can be achieved by clamping the adjustment terminal to ground, which programs the output to 1.25 V where most loads draw little current.

For applications requiring greater output current, see data sheets for LM150 series (3 A), SNVS772, and LM138 series (5 A), SNVS771. For the negative complement, see LM137 (SNVS778) series data sheet.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM317-N-MIL Wide Temperature Three-Pin Adjustable Regulator datasheet PDF | HTML 22 Jun 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​