3-pin (KCT) package image

LM317KCT OBSOLETE

1.5-A, 40-V, adjustable linear voltage regulator

LM317KCT is no longer in production
open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

LM317T/NOPB ACTIVE 1.5-A, 40-V, adjustable linear voltage regulator Replacement

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More LM317 information

Packaging information

Package | Pins TO-220 (KCT) | 3
Operating temperature range (°C) 0 to 125
Package qty | Carrier 50 | TUBE

Features for the LM317

  • Output voltage range:
    • Adjustable: 1.25V to 37V
  • Output current: 1.5A
  • Line regulation: 0.01%/V (typ)
  • Load regulation: 0.1% (typ)
  • Internal short-circuit current limiting
  • Thermal overload protection
  • Output safe-area compensation (new chip)
  • PSRR: 80dB at 120Hz for CADJ = 10µF (new chip)
  • Packages:
    • 4-pin, SOT-223 (DCY)
    • 3-pin, TO-263 (KTT)
    • 3-pin, TO-220 (KCS, KCT), legacy chip

Description for the LM317

The LM317 is an adjustable three-pin, positive-voltage regulator capable of supplying more than 1.5A over an output voltage range of 1.25V to 37V. The device requires only two external resistors to set the output voltage. The device features a typical line regulation of 0.01% and typical load regulation of 0.1%. The LM317 includes current limiting, thermal overload protection, and safe operating area protection. Overload protection remains functional even if the ADJUST pin is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors. In that case, an input bypass is needed. Add an optional output capacitor to improve transient response. Bypass the adjustment pin to achieve very high ripple rejection ratios that are difficult to achieve with standard 3-pin regulators.

The regulator is floating and detects only the input-to-output differential voltage. Thus, supplies of several hundred volts are regulated as long as the maximum input-to-output differential is not exceeded. That is, avoid short-circuiting the output.

By connecting a fixed resistor between the adjustment pin and output, the LM317 is also able to be used as a precision current regulator. Supplies with electronic shutdown are achieved by clamping the adjustment terminal to ground, which programs the output to 1.25V where most loads draw little current.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more