Packaging information
| Package | Pins SOIC (D) | 8 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 75 | TUBE |
Features for the LM317L
- Output voltage range (VO):
- Adjustable 1.25V to 37V (for new chip)
- Adjustable 1.25V to 32V (for legacy chip)
- Output current: Up to 100mA
- Accuracy:
- Input regulation typically 0.01% per input voltage change
- Output regulation typically 0.5%
- Ripple rejection typically:
- 80 dB at 120Hz
- 65 dB at 100kHz
- For higher output current requirements, see LM317M (500mA) and LM317 (1.5A)
Description for the LM317L
The LM317L is an adjustable, 3-terminal, positive-voltage regulator capable of supplying up to 100 mA over an output-voltage range of 1.25V to 37V. The device is exceptionally easy to use and requires only two external resistors to set the output voltage.
For the legacy chip, the LM317LC series is characterized for the junction temperature range of 0°C to +125°C and the LM317LI device is characterized for the operating junction temperature range of –40°C to +125°C. For the new chip, the both LM317LC and LM317LI series are characterized for the junction temperature range of –40°C to +125°C.