4-pin (DCY) package image

LM317MDCY ACTIVE

500-mA, 40-V, adjustable linear voltage regulator

Same as: LM317MDCYG3, LM317MDCY.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM317MDCYR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-223 (DCY) | 4
Operating temperature range (°C) -40 to 125
Package qty | Carrier 80 | TUBE

Features for the LM317M

  • Adjustable output voltage range (VOUT): 1.25V to 37V
  • Output current (IOUT): Up to 500mA
  • Built-in, short-circuit current limiting and thermal protection
  • Stable without any output capacitor
  • Operating temperature range: –40°C to +125°C
  • Packages:
    • 4-pin, 6.5mm × 7mm SOT-223 (RθJA : 77.7°C/W)
    • 3-pin, 6.6mm × 10.11mm TO-252 (RθJA : 31.7°C/W)

Description for the LM317M

The LM317M and LM317MQ are adjustable three-pin, positive-voltage regulators capable of supplying an output current of 0.5A over an output voltage range of 1.25V to 37V. The device requires only two external resistors to set the output voltage. The device features a typical line regulation of 0.01% and typical load regulation of 0.1%. The device includes current limiting, thermal overload protection, and safe operating area protection.

The device is a floating regulator meaning there is no device ground terminal. Quiescent current flows to the load instead of being wasted flowing to ground. Regulated output voltage of hundreds of volts is possible if the maximum input to output differential does not exceed 40V at any time. The device functions as a floating current source controlled by a single resistor.

Additionally, the device does not need an output capacitor for stable operation across the load current range. Optionally, add an electrolytic or tantalum output capacitor to improve transient response. Ceramic output capacitors are available, but output ringing is potentially present on transients. Bypass the ADJUST pin with any type of capacitor to achieve high ripple-rejection ratios.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM317MDCYR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more