Product details

Rating Military Operating temperature range (°C) -40 to 85
Rating Military Operating temperature range (°C) -40 to 85
WAFERSALE (YS) See data sheet
  • Wide Supply Ranges
    • Single Supply: 3 V to 32 V
    • Dual Supplies: ±1.5 V to ±16 V
  • Low Supply-Current Drain Independent of
    Supply Voltage: 0.8 mA Typical
  • Common-Mode Input Voltage Range Includes Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters
    • Input Offset Voltage: 3 mV Typical
    • Input Offset Current: 2 nA Typical
    • Input Bias Current: 20 nA Typical
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage:
    32 V
  • Open-Loop Differential Voltage Amplification:
    100 V/mV Typical
  • Internal Frequency Compensation
  • On Products Compliant to MIL-PRF-38535,
    All Parameters are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.
  • Wide Supply Ranges
    • Single Supply: 3 V to 32 V
    • Dual Supplies: ±1.5 V to ±16 V
  • Low Supply-Current Drain Independent of
    Supply Voltage: 0.8 mA Typical
  • Common-Mode Input Voltage Range Includes Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters
    • Input Offset Voltage: 3 mV Typical
    • Input Offset Current: 2 nA Typical
    • Input Bias Current: 20 nA Typical
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage:
    32 V
  • Open-Loop Differential Voltage Amplification:
    100 V/mV Typical
  • Internal Frequency Compensation
  • On Products Compliant to MIL-PRF-38535,
    All Parameters are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

This device consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply or split supply over a wide range of voltages.

This device consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply or split supply over a wide range of voltages.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM324-MIL Quadruple Operational Amplifier datasheet PDF | HTML 21 Jun 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​