16-pin (YFQ) package image

LM3253TME/NOPB ACTIVE

High Current Step Down DC/DC converter for 2G/3G/4G Power Amplifiers

ACTIVE Custom reel may be available
Same as: LM3253TME/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM3253TMX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFQ) | 16
Operating temperature range (°C) -30 to 90
Package qty | Carrier 250 | SMALL T&R

Features for the LM3253

  • High-Efficiency PFM and PWM Modes with Internal
    Synchronous Rectification
  • Analog Bypass Function with Low Dropout Resistance
    (45 mΩ typ.)
  • Dynamically Adjustable Output Voltage, 0.4V to 3.6V (typ.),
    in PFM and PWM modes
  • 3A Maximum Load Current in PWM Mode
  • 2.7MHz (average) PWM Switching Frequency
  • Modulated Switching Frequency to Aid Rx Band Compliance
  • Operates From a Single Li-ion Cell
    (2.7V to 5.5V)
  • ACB Reduces Inductor Requirements and Size
  • Minimum Total Solution Size by Using Small Footprint
    and Case Size Inductor and Capacitors
  • 16-bump Thin DSBGA Package
  • Current and Thermal Overload Protection

Description for the LM3253

The LM3253 is a DC-DC converter optimized for powering multi-mode 2G/3G/4G RF power amplifiers (PAs) from a single Lithium-Ion cell. The LM3253 steps down an input voltage from 2.7V to 5.5V to a dynamically adjustable output voltage of 0.4V to 3.6V. The output voltage is set through a VCON analog input that adjusts the output voltage to ensure efficient operation at all power levels of the RF PA. The LM3253 is optimized for USB datacard applications.

The LM3253 operates in constant frequency Pulse Width Modulation (PWM) mode producing a small and predictable amount of output voltage ripple. This enables best ECTEL power requirements in GMSK and EDGE spectral compliance, with the minimal amount of filtering and excess headroom. When operating in Pulse Frequency Modulation (PFM) mode, the LM3253 enables the lowest DG09 current consumption and therefore maximizes system efficiency.

The LM3253 has a unique Active Current assist and analog Bypass (ACB) feature to minimize inductor size without any loss of output regulation for the entire battery voltage and RF output power range, until dropout. ACB provides a parallel current path, when needed, to limit the maximum inductor current to 1.84A (typ.) while still driving a 3A load. The ACB also enables operation with minimal dropout voltage. The LM3253 is available in a small 2 mm x 2 mm chip-scale 16-bump DSBGA package.

When considering the use of the LM3253 in a system design, contact the Texas Instruments Sales or Field Application engineer for a copy of the "LM3253: DC-DC Converter for 3G/4G RF PAs PCB Layout Considerations.”

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM3253TMX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more