LM3280

ACTIVE

Adjustable Step-Down DC-DC Converter and 3 LDOs for RF Power Management

Product details

Rating Catalog Operating temperature range (°C) -30 to 85 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0.8 Vout (max) (V) 3.6
Rating Catalog Operating temperature range (°C) -30 to 85 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 0.8 Vout (max) (V) 3.6
DSBGA (YZR) 16 5.0625 mm² 2.25 x 2.25
  • 2MHz (typ.) PWM Switching Frequency
  • Operates from a Single Li-Ion Cell (2.7V to 5.5V)
  • Adjustable Output Voltage (0.8V to 3.6V) DC-DC
  • High-Efficiency Synchronous Buck Converter
  • 300mA Maximum Load Capability (PWM Mode)
  • 500mA Maximum Load Capability (Bypass mode)
  • PWM, Forced and Automatic Bypass Mode
  • 3 Low-Dropout and Fast Transient Response LDOs
  • 16-pin DSBGA Package
  • Current Overload Protection
  • Thermal Overload Protection
  • 2MHz (typ.) PWM Switching Frequency
  • Operates from a Single Li-Ion Cell (2.7V to 5.5V)
  • Adjustable Output Voltage (0.8V to 3.6V) DC-DC
  • High-Efficiency Synchronous Buck Converter
  • 300mA Maximum Load Capability (PWM Mode)
  • 500mA Maximum Load Capability (Bypass mode)
  • PWM, Forced and Automatic Bypass Mode
  • 3 Low-Dropout and Fast Transient Response LDOs
  • 16-pin DSBGA Package
  • Current Overload Protection
  • Thermal Overload Protection

The LM3280 is a multi-functional Power Management Unit, optimized for low-power handheld applications such as Cellular Phones.

The LM3280 incorporates three low-dropout LDO voltage regulators and one step down PWM DC-DC converter with an internal Bypass FET. The step down converter's output voltage can be set using an analog input (VCON) for optimizing efficiency of the RF PA at various power levels. The LDO operates a nominal output voltage of 2.85V and maximum load current capability of 20mA for a reference voltage required by linear RF power amplifiers. The LM3280 additionally features a separate enable pin for each output.

The LM3280 is available in a 16-pin lead free DSBGA package.

The LM3280 is a multi-functional Power Management Unit, optimized for low-power handheld applications such as Cellular Phones.

The LM3280 incorporates three low-dropout LDO voltage regulators and one step down PWM DC-DC converter with an internal Bypass FET. The step down converter's output voltage can be set using an analog input (VCON) for optimizing efficiency of the RF PA at various power levels. The LDO operates a nominal output voltage of 2.85V and maximum load current capability of 20mA for a reference voltage required by linear RF power amplifiers. The LM3280 additionally features a separate enable pin for each output.

The LM3280 is available in a 16-pin lead free DSBGA package.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM3280 Adjustable Step-Down DC-DC Converter and 3 LDOs for RF Power Management datasheet (Rev. B) 19 Feb 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​